The RMOD families are extremely robust plug & play modules which are used to generate the low voltage network from a vehicle’s traction battery. The wide input voltage range up to 43.5VDC (56V / 5minutes) or 96VDC (120V / 5 minutes) covers all common battery voltages in the off-highway vehicle (OHV) segment. Thanks to the waterproof and dust proof housing construction, the devices can be connected mechanically and thermally directly to the chassis, i.e., at any point on the vehicle, and will therefore operate reliably even under the most adverse conditions. This solution is ideal for electric vehicles with nominal 24V...36V or 48V…80V battery-powered systems in “Off-Highway E-Mobility Applications” such as Material Handling, Forklift trucks, Golf cars, AGVs, Loaders, Construction vehicles, Airport equipment, People mover, Special vehicles, Transporters, Tractors, etc.
| Attributes | RMOD400-60-24SW |
|---|---|
| Product Category | DC/DC |
| Power (W) | 400 |
| Isolation | Isolated |
| Vin (V) | 24 - 120 |
| Main Vout (V) | 24 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 16700 |
| Isolation (kV) | 2.5 |
| Mounting Type | Connector |
| Package Style | 8"x4.53" (IP69K) |
| Length (mm) | 203 |
| Width (mm) | 115 |
| Height (mm) | 61 |
| Certifications | CE, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -35 |
| MAX Operating Temp (°C) | 70 |
| Protections | OCP, OTP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Cardboard Box |
| Warranty | 2 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RMOD400-W.pdf | Datasheet | |
| RMOD400-W_installation_guide.pdf | Installation | Dec 1, 2023 |
| RMOD400-60-24SW.stp | 2D/3D | Jun 14, 2022 |
| Title | Type | Date |
|---|---|---|
| DC/DC Converters for Transportation Applications | Blog Article | Jun 28, 2024 |
| New ‘Ready to Use’ Additions to RMOD Range of DC/DCs for Mobility Applications | Official Press Release | Dec 13, 2023 |