The RI series has been specifically designed for applications where board space is at a premium since these 2 Watt converters have only a slightly larger foot print than the RO series 1 Watt converters. With efficiencies up to 85%, the full output power is available over the operating temperature range -40°C to +85°C and the converters can be used in ambient temperatures of up to 100°C with derating. The wide selection of input voltage and output voltage options plus an I/O-Isolation of 1kVDC as standard makes these converters suitable for many industrial applications.
Attributes | RI-1512S |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 2 |
Isolation | Isolated |
Vin (V) | 15 |
Main Vout (V) | 12 |
Nr. of Outputs | Single |
Iout 1 (mA) | 167 |
Isolation (kV) | 1 |
Mounting Type | THT |
Package Style | SIP4 |
Length (mm) | 11.5 |
Width (mm) | 7.55 |
Height (mm) | 10.2 |
Directives | RoHS 2 (6/6) |
Packaging Type | Tube |
Regulation | Unregulated |