The REM15-W series of medical grade regulated DC/DC converters features reinforced 5kVAC/1 minute isolation with low 2µA leakage (B, BF and CF compatible) and are 60601-1 3rd Ed. certified for 250VAC continuous working voltage isolation. The industry standard 1.6”x1” package offers tightly regulated single and dual outputs, with low output ripple and zero-load operation. The outputs are also short circuit and overload protected. The converters are certified to CB, IEC/EN and ANSI/AAMI standards and carry the UL mark.
Attributes | REM15-2405DW/P |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 15 |
Isolation | Isolated |
Vin (V) | 9 - 36 |
Main Vout (V) | ± 5 |
Nr. of Outputs | Dual |
Iout 1 (mA) | 1500 |
Iout 2 (mA) | -1500 |
Isolation (kV) | 5 |
Mounting Type | THT |
Package Style | 1.6"x1" |
Length (mm) | 40.6 |
Width (mm) | 25.4 |
Height (mm) | 10.2 |
Certifications | CB, EN 60601-1-2, UL 60601-1, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 105 |
Protections | OLP, OTP, OVP, SCP |
Control Pin Function | Positive |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 5 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
REM15-W.pdf | Datasheet | |
REM15-W.step | 2D/3D | Jul 25, 2019 |
Title | Type | Date |
---|---|---|
Medical Power Supplies | Aug 22, 2019 | |
Powering patient-connected medical devices with DC-DC converters | Blog Article | Jun 12, 2019 |
Board-mount DC-DC converters in medical applications | Blog Article | May 15, 2019 |
Medical Power Supplies | Apr 15, 2019 | |
15, 20 and 30W Medical DC/DC Converters provide 2 x MOPP | Official Press Release | Oct 25, 2018 |
Title | Type | Date |
---|---|---|
Medical-Grade Low-Power Converters | Video | Jun 4, 2020 |
RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |