REFIN2U-S90/CL the high-end AC/DC module of the ultra-slim 2U “step-shape” housings with push-in button terminals delivers 90 Watt continuous output power and 150% peak power for 4.5s. The smart constant current limited power supplies are IEC and UL certified with output limitation per UL1310 NEC class 2. Din-Rail mounting is rated specifically in any orientation and if required supported by additional back-panel wings. It´s unique suppression of audible noise makes these flat panel power supplies ideal where distribution boards are situated in office and living areas. With its sister series of 30 and 60W in the same 36mm slim housing the REFIN product families cover a wide power range with a costeffective selection in just 2U to fit the same slot of an “flat distribution panel” in case of later increasing power requirements from the system.
| Attributes | REFIN2U-S90/24/CL |
|---|---|
| Product Category | AC/DC |
| Power (W) | 90 |
| Isolation | Isolated |
| Vin (V) | 85 - 276 |
| Main Vout (V) | 24 to 29 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 3800 |
| Isolation (kV) | 3 |
| Mounting Type | DIN-Rail |
| Package Style | 2U Step-Shape DIN-Rail (IP20) |
| Length (mm) | 94.1 |
| Width (mm) | 36.2 |
| Height (mm) | 58.6 |
| Certifications | CE, EN 55032, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 60 |
| Protections | OCP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | POTENTIOMETER |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| REFIN2U-S90_CL.pdf | Datasheet | |
| REFIN2U-S90_CL_installation_guide.pdf | Installation | Dec 11, 2025 |
| REFIN2U-S90_24_CL.STEP | 2D/3D | Oct 29, 2025 |
| Title | Type | Date |
|---|---|---|
| The New Ultra-Slim REFIN Series | Links | Feb 26, 2026 |
| Ultra-slim DIN Rail AC/DC Delivers 90W | Official Press Release | Nov 19, 2025 |
| Powering Industrial Automation: RECOM at SPS 2025 | Blog Article | Nov 14, 2025 |