Besides the standard isolation of 2kVDC, this series offers options of 4kVDC (= "/H4") or 6kVDC (="/H6") making it suitable for medical applications and other sophisticated industrial applications. Packaging can be either DIP-24 plastic or 5-side-shielded DIP24 metal case (=option "/M") as well as SMD pinning (= option "/SMD"). For all the above variants, 2 industry-standard pinouts (= option "/A" or "/C") are available, and B pinning is available with 1.6kVDC isolation.
Remote on/off control is possible with the /CTRL option (A pinning only). The converters can deliver 140% rated power for short periods of time to cope with applications with large capacitive loads or high start up currents.
Attributes | REC3-2405DRWZ/H2/C/SMD |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 3 |
Isolation | Isolated |
Vin (V) | 9 - 36 |
Main Vout (V) | ± 5 |
Nr. of Outputs | Dual |
Iout 1 (mA) | 300 |
Iout 2 (mA) | -300 |
Isolation (kV) | 2 |
Mounting Type | SMD |
Package Style | SMD 24 Pin |
Length (mm) | 31.8 |
Width (mm) | 20.3 |
Height (mm) | 11.2 |
Certifications | EN 55032, EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 85 |
Protections | SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
REC3-RW.pdf | Datasheet | |
REC3-S_DRW(Z)_SMD.STEP | 2D/3D | Aug 26, 2019 |