The RE DC/DC converters are typically used in general purpose power isolation and voltage matching applications, and feature a full industrial operating temperature range of -40°C to +85°C without derating.
| Attributes | RE-0509S/HP | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Power (W) | 1 | 
| Isolation | Isolated | 
| Vin (V) | 5 | 
| Main Vout (V) | 9 | 
| Nr. of Outputs | Single | 
| Iout 1 (mA) | 111 | 
| Isolation (kV) | 2 | 
| Mounting Type | THT | 
| Package Style | SIP7 | 
| Length (mm) | 19.6 | 
| Width (mm) | 6 | 
| Height (mm) | 10.2 | 
| Certifications | CB, EN 60950-1, IEC 60950-1, UL 60950-1 | 
| MIN Operating Temp (°C) | -40 | 
| MAX Operating Temp (°C) | 85 | 
| Protections | SCP | 
| Directives | REACH, RoHS 2+ (10/10) | 
| Packaging Type | Tube | 
| Warranty | 3 Years | 
| Regulation | Unregulated |