The RD series have been specifically designed for applications where dual power rails need to be created from a single rail supply and a low cost solution is required. With efficiencies up to 87%, the full output power is available over the operating temperature range -40°C to +85°C and the converters can be used in ambient temperatures of up to 100°C with derating. The wide selection of industry standard input voltage and output voltage options plus an input to output isolation of 1kVDC or 2kVDC makes these converters suitable for many industrial applications.
| Attributes | RD-0512D/P |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 2 |
| Isolation | Isolated |
| Vin (V) | 5 |
| Main Vout (V) | ± 12 |
| Nr. of Outputs | Dual |
| Iout 1 (mA) | 84 |
| Iout 2 (mA) | -84 |
| Isolation (kV) | 1 |
| Mounting Type | THT |
| Package Style | SIP7 |
| Length (mm) | 19.65 |
| Width (mm) | 7.05 |
| Height (mm) | 10.2 |
| Certifications | EN 60950-1, IEC 60950-1 |
| Protections | SCP |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Tube |
| Regulation | Unregulated |