The RACM150-S(/F) is a compact 4” x 2” high efficiency AC/DC power supply with 2xMOPP safety approval for medical applications. These space saving enclosed power supplies have a universal input voltage range (85-264VAC), 4kVac isolation, require no minimum load and can be used at ambient temperatures of between -25°C and +80°C. The 12V, 15V, 24V or 48V output voltages are fully protected and have tolerances of less than ±0.2% over the entire input voltage range and less than ±0.5% over the entire load range. The RACM150-S(/F) series is certified to medical safety standard IEC/ES/EN-60601-1 3rd Edition and with less than 100µA leakage current. It has a built-in Class B EMI filter and comes with a five year warranty.
Attributes | RACM150-12S/F |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 150.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 264.0 |
Main Vout (V) | 10.8 to 13.2 |
Nr. of Outputs | Single |
Iout 1 (mA) | 12500.0 |
Isolation (kV) | 4.0 |
Mounting Type | Connector |
Package Style | Enclosed 4"x2" |
Length (mm) | 116.8 |
Width (mm) | 62.0 |
Height (mm) | 50.7 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60601-1, EN 60601-1-2, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60601-1 |
MIN Operating Temp (°C) | -25.0 |
MAX Operating Temp (°C) | 80.0 |
Protections | OLP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Cardboard Box |
Warranty | 5 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RACM150.pdf | Datasheet | |
RACM150_F.step | 2D/3D | Mar 12, 2021 |
Title | Type | Date |
---|---|---|
Medical Power Supplies | Aug 22, 2019 | |
Medical Power Supplies | Apr 15, 2019 |
Title | Type | Date |
---|---|---|
RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |