The RAC25-K/480 series AC/DC modules with ultra-wide input range of 100-480 VAC are specially designed for harsh industrial conditions of overvoltage category OVC III and pollution degree PD3 in both single-phase and phase-to-phase power connections of class II. These power supplies are capable of operating over a wide temperature range of -40° to 90°C (up to 70°C without derating) to be completed by the addition of an external fuse, offer LPS limited outputs with continuous
vercurrent protection, surge immunity to level 3 and emission class B EMC compliance in potential free configurations. The silicone-free encapsulated modules are built extremely compact to fit on printed circuit boards without compromising board area. Global safety certifications ensure fast time-to-market when integrated into
applications for markets such as Smart Grid, Smart Metering, Renewable Energy; Sensors and actuators or IoT applications.
| Attributes | RAC25-05SK/480 |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Power (W) | 25 |
| Isolation | Isolated |
| Vin (V) | 85 - 528 |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 5000 |
| Isolation (kV) | 3.6 |
| Mounting Type | THT |
| Package Style | Potted 3.2"x1.8" |
| Length (mm) | 83.23 |
| Width (mm) | 46.43 |
| Height (mm) | 30.4 |
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 61010-1, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 70 |
| Protections | OCP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tray |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC25-K_480.pdf | Datasheet | |
| RAC25-SK_480.stp | 2D/3D | Jun 28, 2021 |
| Title | Type | Date |
|---|---|---|
| RAC15-K/480 and RAC25-K/480 are OVC III and PD3 rated | Official Press Release | Oct 5, 2022 |
| New Standards set in Powering IoT | Blog Article | Mar 23, 2020 |