RAC20NE-K/277/EPID, power supplies are shaped to flexibly fit into different mounting conditions, regardless of whether back panel mounting with screws or clipping onto DIN rails is required. Apart from the push-in terminals for tool-free connection of wire cross-sections of up to 2.5mm², the modules are IP40 ingress protected. Despite their extremely compact design, the class II units offer increased resistance to surges up to 2kV L-N and 4kV to earth as well as EMI-interference filters to withstand EN55032 Class “B” requirements under floating or earth coupling load conditions such as PELV. The parts are fully certified to safety standards UL/IEC/EN62368, IEC61347, IEC61558 and EN60335 with overvoltage category OVC III for worldwide nominal input voltages 100-277VAC under full load from -40°C to 55°C or with power limitation up to 85°C, constant regulated output voltage from 5V to 36VDC are available, and CV with constant current overload limitation protection is available as an option.
| Attributes | RAC20NE-12SK/277/EPID |
|---|---|
| Product Category | AC/DC |
| Power (W) | 20 |
| Isolation | Isolated |
| Vin (V) | 85 - 305 |
| Main Vout (V) | 12 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 1667 |
| Isolation (kV) | 4.2 |
| Mounting Type | Push-in Terminal |
| Package Style | Panel Mount/DIN-Rail (IP40) |
| Length (mm) | 83 |
| Width (mm) | 26.4 |
| Height (mm) | 29.5 |
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 61347-1, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 55 |
| Protections | OCP, OTP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC20NE-K_277_EPID.pdf | Datasheet | |
| RAC20NE-K_277_EPID.STEP | 2D/3D | Oct 31, 2024 |
| RAC20NE-K_277_EPID_installation_guide.pdf | Installation | Oct 31, 2024 |
| Title | Type | Date |
|---|---|---|
| 20W DIN-Rail AC/DC Power Supply is Highly Versatile | Official Press Release | Feb 12, 2025 |