The R2SX is a low profile, open-frame 2W SMD isolated DC/DC converter with either 3kVDC/1 second isolation (/H version) or 1kVDC/1 second isolation options. There is no minimum load requirement and the efficiency stays high over a wide 20% to 100% load range. The operating temperature is from -40°C up to +75°C at full load, and up to +100°C with derating. The converters are fully certified to IEC/EN/UL62368-1 and are 10/10 RoHS-conform. A simple low cost LC filter is all that is needed for
Class B EMC compliance. The R2SX comes with a 3-year warranty.
Attributes | R2SX-0505/H-R |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 2 |
Isolation | Isolated |
Vin (V) | 5 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 400 |
Isolation (kV) | 3 |
Mounting Type | SMD |
Package Style | Open Frame |
Length (mm) | 15.24 |
Width (mm) | 11.1 |
Height (mm) | 8 |
Certifications | CB, EN 55024, EN 55032, EN 62368-1, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 75 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tape & Reel |
Tape Width (mm) | 24 |
Warranty | 3 Years |
Regulation | Unregulated |
Title | Type | Date |
---|---|---|
Low cost 2W DC/DC converters in open-frame SMD | Official Press Release | May 6, 2019 |