Low cost, low profile, open-frame 1W SMD isolated DC/DC single output converters. The R1SX is available with 3.3V or 5V inputs and offers a single unregulated 3.3V or 5V output. There is no minimum load requirement and the quiescent consumption is less than 150mW. Standard isolation is 1kVDC/1s and a /H version with 3kVDC/1s is available. The operating temperature is from -40°C up to +100°C without derating. The pin-out is industry standard and compatible with the R1S series, but at half the height. The converters are fully certified to IEC/EN/UL62368 and IEC/EN/UL60950 and are 10/10 RoHS-conform. Class A EMC conformity requires only an input capacitor and a simple low cost LC filter is all that is needed for Class B EMC. Standard packaging is tape and reel.
Attributes | R1SX-3.305/H-R |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1 |
Isolation | Isolated |
Vin (V) | 3.3 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 200 |
Isolation (kV) | 3 |
Mounting Type | SMD |
Package Style | Open Frame |
Length (mm) | 12.75 |
Width (mm) | 11.1 |
Height (mm) | 5.8 |
Certifications | CB, EN 55024, EN 55032, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 100 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tape & Reel |
Tape Width (mm) | 24 |
Warranty | 3 Years |
Regulation | Unregulated |
Title | Type | Date |
---|---|---|
RECOM Helps EV Design Manager Solve Integration and Scalability Challenges | Case Study | Jan 30, 2024 |
The RECOM Three Year Warranty – A Guide to the Essentials | Blog Article | Jun 3, 2020 |
Power Supplies for a Smarter World | Jul 17, 2019 |
Title | Type | Date |
---|---|---|
Recom R1SX Series | Digi-Key Daily | Youtube Video | Nov 13, 2017 |
RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |
Part Number | Description | |||
---|---|---|---|---|
1 |
![]() |
R-REF03-CAN1
| R-REF03-CAN1 Reference Board |