The R05CTE05S is a low cost, low profile, 1W SMD isolated DC/DC single output converter with 4.5-5.5V input range and a semi-regulated 5V output. There is no minimum load requirement which is ideal for applications which switch into very light load operation modes. Standard isolation is 3kVDC/1min, and the operating temperature is from -40°C up to +125°C with derating. The fully-automated design which is equipped with short-circuit, over-current, and over-temperature protection ensures the highest reliability in applications such as communication, current sensing, and COM port isolation.
| Attributes | R05CTE05S-R |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Vin (V) | 5 |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 200 |
| Isolation (kV) | 3 |
| Mounting Type | SMD |
| Package Style | SMD 16 Pin |
| Length (mm) | 10.35 |
| Width (mm) | 7.5 |
| Height (mm) | 2.5 |
| Certifications | CB, EN 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 72 |
| Protections | OCP, OTP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Tape Width (mm) | 24 |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RxxCTExxS.pdf | Datasheet | |
| R05CTE05S Reliability Test Report.pdf | Sep 25, 2025 | |
| R05CTE05S_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| RxxCTExxS_EVM.zip | Gerber File | Sep 16, 2024 |
| RxxCTExxS.STEP | 2D/3D | Jul 23, 2021 |
| Title | Type | Date |
|---|---|---|
| RECOM Helps EV Design Manager Solve Integration and Scalability Challenges | Case Study | Jan 30, 2024 |
| Isolated Battery Management Systems (BMS) | Blog Article | Jan 12, 2024 |
| Isolated 1W and 2W Converters meet the needs of many Applications | Blog Article | Jun 2, 2023 |
| Advanced ‘3D Power Packaging’ enables miniaturization of DC/DC Converters | Blog Article | Dec 17, 2021 |
| Cost-efficient SOIC-16 DC/DC range added | Official Press Release | Oct 13, 2021 |