RECOM Converter Powers Compact EV Tester with Reliable Voltage & Isolation

A person holding a tablet displaying data trends and insights
Compact EV testers required extra functionality in a small design. RECOM’s space-saving 60W converter provides reliable voltage and strong isolation.

Figure is climbing the next step. Challenge
  • For complex electric vehicles new features must be added to the car diagnostic system which leaves less space for the power supply

Dartboard with arrow in the center Solution
  • Converter with best-in-class density freed up space for other electronics

Hand pointing with index finger Application
  • Supply from car battery, internal batteries, or external wall mount adapter
  • Conditions must remain stable over the complete measurement cycle
  • A stable 14.4V voltage is needed to simulate a fully charged 12V battery
  • Unit can check the functionality of the car systems including the cells of the traction battery
  • Galvanic isolation is needed to avoid ground loops

Get the whole Case Study now

Story

Portable testers for electric vehicles face much higher complexity due to the high amount of electronics and large batteries used in these cars. This requests additional functionality to be added. As this tester is portable, size is important, and space should be allocated to additional electronics and not the power supply.

Due to the different areas of application, the tester can be supplied from car batteries, internal batteries, or an external power supply. The supply voltage therefore can vary and also depends on the charging stage of the batteries. During the measurement cycle the conditions must remain stable and therefore a converter was needed to create a precisely regulated voltage of 14.4V, simulating a fully charged car battery.

Ground loops between the car, the tester and especially the external supply working from AC mains can distort measurement signals, therefore galvanic isolation of the measurement equipment from the power source was needed.

A tiny 60W RECOM converter, smaller than a typical match box, did solve all these challenges. It took significantly less space than the previous solution, can handle all the different supply voltages, provides isolation and the output voltage can be adjusted to 14.4V.

Get the whole Case Study

Would you like to know how to proceed? What exactly is the solution to the problem described?

Applications