Automaker Meets Extreme Isolation Requirements with RECOM DC/DC Converter

Digital E-mobility battery tester
A car manufacturer needed a 24V isolated converter that withstands 1,750VAC during production tests. RECOM provided a certified DC/DC solution.

Figure is climbing the next step Challenge
  • No off-the-shelf converter withstanding a continuous 1,750VAC voltage across isolation barrier

Dartboard with arrow in the center Solution
  • High voltage certified DC/DC converter tested and approved by RECOM’s technical support team

Hand pointing with index finger Application
  • E-mobility battery tester at the end of production line
  • Charge and discharge cycles testing
  • 24VIN and 24VOUT, 50W, isolated
  • 1,750VAC peak, 100kHz across isolation barrier

Get the whole Case Study now

Teaser

E-mobility has brought many new challenges to car manufacturers, from design to production to final test of these electric cars. Compared to the traditional 12V grids of legacy cars, the high voltages of the traction batteries of 800+ V require new techniques and non-standard, reinforced isolation barriers to guarantee safe testing of the complete car at the end of the production line. Learn how RECOM was able to provide a unique solution.

Story

At the end of the production line, all functions and components of a car, including the traction batteries in e-mobility solutions, must be tested, so the customer needed an isolated 24V-to-24V converter delivering 60W. This requirement seems easy, but the big challenge was to withstand a very high voltage of 1,750VAC peak with a frequency of 100kHz applied across the isolation barrier during the test.

While isolation barriers of converters are tested with voltages of 2 to 5kV for a few seconds, applying such a constant, high voltage across the isolation results in degradation, and ultimately breakdown, of the isolation materials. Therefore, the customer could not find a standard converter able to meet this requirement.

RECOM’s technical support team took this challenge and found a unique solution. A 30W medical converter meeting the basic electrical input, output and power requirements was the base for further investigations. This part was designed and approved for the high-isolation requirements in medical applications and RECOM’s team validated in this application with intensive, partial-discharge tests (if you are interested in the technical details of this topic, please read the “BIER” Test article from RECOM.)

Finally, the converter passed these tests and was approved for safe operation at a continuous voltage of 1,750VAC across the isolation barrier. This standard converter can deliver 12V / 30W and by connecting the outputs of two converters in series, the customer obtained the 24V / 60W needed for this application with the very high reinforced isolation voltage of 5kVAC. In addition, the low profile case of the REM30-W (10.2mm high) meant that the two converters could be mounted easily side-by-side.

Get the whole Case Study

Would you like to know how to proceed? What exactly is the solution to the problem described?

Applications
  Series
1 RECOM | REM30-W Series | DC/DC, THT, 30W
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance >8.0mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 2µA patient leakage current