LED Drivers

RECOM constant current and constant voltage LED drivers are engineered specifically for cost-sensitive and space-constrained applications. These AC/DC and DC/DC LED drivers feature Safety Extra Low Voltage (SELV) terminals, making them ideal for supplying power to integrated lighting while ensuring safe, reliable operation.

Designed for maximum flexibility, RECOM’s compact LED drivers can be built into furniture, hidden under shelving, or integrated into lighting fixtures with extremely limited space. Their super-flat design and integrated cable connections provide an easy-to-install solution for modern residential and industrial lighting systems.

  • Constant current & constant voltage versions
  • Small footprint or super flat design
  • Open & short circuit protected
  • Overload & over-temperature protected
  • Simple installation
  • Wired or screw terminals
  • UL8750, ENEC & CE certified
Product Category
Power (W)
  • Min
  • Nom
  • Max
  • Isolation
    Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
    1 RECOM | RACV22-W Series | AC/DC, Chassis mounting, 22W, Single Output
    Focus
    22 176 - 264 24 3.2 Chassis mounting Encapsulated (IP65)
    2 RECOM | RCD-24 Series | DC/DC, Single Output
    Focus
    10.5 - 37.2 4.5 - 36, 6 - 36 2 to 35, 3 to 31 THT, Wired DIP, Standard
    3 RECOM | RCDE-48 Series | DC/DC, THT, Single Output
    Focus
    18.2, 36.4, 54.6 6 - 60 3 to 52 THT DIP24
    4 RECOM | RACD03 Series | AC/DC, Wired, 3W, Single Output
    3 90 - 264 15, 3 to 9.5, 6 3.75 Wired Standard
    5 RECOM | RACD04 Series | AC/DC, Wired, Single Output
    4, 4.2 90 - 264 3 to 12, 3 to 6, 3 to 8 3.75 Wired Standard
    6 RECOM | RACD06-LP Series | AC/DC, Screw Terminal, 6W, Single Output
    6 198 - 264 2 to 12, 2 to 18, 2 to 9 3.75 Screw Terminal Standard
    7 RECOM | RACD07 Series | AC/DC, Wired, Single Output
    7 - 7.4 90 - 295 10 to 20, 14 to 28, 3 to 10.5, 5 to 14.5 3.75 Wired Standard
    8 RECOM | RACD12-LP Series | AC/DC, Screw Terminal, Single Output
    12, 13 198 - 264 2 to 19, 2 to 24, 2 to 37 3.75 Screw Terminal Standard
    9 RECOM | RACD20-LP Series | AC/DC, Screw Terminal, Single Output
    20, 21, 22 198 - 264 2 to 31, 2 to 40, 2 to 59 3.75 Screw Terminal Standard
    10 RECOM | RACT09 Series | AC/DC, Screw Terminal, 9W, Single Output
    9 198 - 264 13 to 26, 7 to 13, 9 to 18 3.75 Screw Terminal Standard
    11 RECOM | RACT12 Series | AC/DC, Screw Terminal, 12W, Single Output
    12 198 - 264 12 to 24, 18 to 35, 20 to 40, 9 to 18 3.75 Screw Terminal Standard
    12 RECOM | RACT18 Series | AC/DC, Screw Terminal, 18W, Single Output
    18 198 - 264 13 to 26, 18 to 36, 26 to 52, 6.5 to 13, 9 to 18 3.75 Screw Terminal Standard
    13 RECOM | RACT25 Series | AC/DC, Screw Terminal, 25W, Single Output
    25 198 - 264 12 to 24, 18 to 36, 25 to 50 3.75 Screw Terminal Standard
    14 RECOM | RACV04 Series | AC/DC, Wired, 4W, Single Output
    4 90 - 264 12, 24 3.75 Wired Standard
    15 RECOM | RACV06-LP Series | AC/DC, Screw Terminal, 6W, Single Output
    6 198 - 264 12, 24 3.75 Screw Terminal Standard
    16 RECOM | RACV12-LP Series | AC/DC, Screw Terminal, 12W, Single Output
    12 198 - 264 12, 24 3.75 Screw Terminal Standard
    17 RECOM | RACV20-LP Series | AC/DC, Screw Terminal, 20W, Single Output
    20 198 - 264 12, 24 3.75 Screw Terminal Standard
    18 RECOM | RCD-24/PL Series | DC/DC, SMD (pinless), Single Output
    10.5 - 32 4.5 - 36, 6 - 36 2 to 32, 2 to 35 SMD (pinless) Open Frame
    19 RECOM | RACD06 Series | AC/DC, Screw Terminal, 6W, Single Output
    NRND
    6 90 - 264 12, 24, 3 to 12 3.75 Screw Terminal Standard
    Image of integrated LED-lighting

    LED Drivers for Integrated Lighting

    Frequently Asked Questions

    Constant current LED drivers regulate the current supplied to LEDs, while constant voltage drivers maintain a fixed output voltage, typically used in modular LED systems. Constant current types are generally used for high-power LEDs that require precise current control. Constant voltage drivers are more common in systems with multiple LEDs connected in parallel or pre-designed lighting modules.
    SELV (Safety Extra Low Voltage) means the output is electrically safe to touch under normal conditions, making it suitable for integrated and furniture lighting applications. This reduces the risk of electric shock and improves installation safety. It is especially important in consumer and interior lighting designs.
    Compact LED drivers are commonly used in furniture lighting, shelving systems, cabinetry, and other space-constrained integrated lighting applications. Their small size allows them to be installed in hidden or limited spaces without affecting design aesthetics. They are also used in retail displays and architectural lighting solutions.
    Yes, RECOM LED drivers are designed with compact form factors and cable connections, making them suitable for concealed or integrated installations in tight spaces. This allows for flexible placement behind panels, inside furniture, or within lighting fixtures. They are engineered to support reliable operation even in enclosed environments.

    ...didn't find what you were looking for?

    Use our parametric search or find a sales contact near you.