1200W AC/DC POWER WITHOUT FANS

The RECOM RACM120-V is a fan-free, medically-certified AC/DC power supply with a 9” x 3.8” footprint and 1.57” high, capable of 1000W of continuous output with baseplate cooling and 1200W peak for 10 seconds over a temperature range of -40°C to +80°C. Its safety rating is 2 x MOPP up to 4000m altitude with low leakage current, making it suitable for BF (body floating) medical applications.

The input is a universal 80-264 VAC and the outputs available are 24V and 48VDC for common medical applications such as motors in adjustable beds or scanners. Additionally, an ‘always on’ 5V/1.2A auxiliary supply is included along with a 12V/1A output, adjustable by PWM or voltage control, which can be used to drive a system fan, if required.

RECOM Services

Visit the product series links below to see more information, including comprehensive datasheets, installation guides, podcasts, videos and press releases. You can download here 2D/3D models of our products in step format and other formats via our partners SamacSys or SnapEDA. Links are provided for sample requests, and a stock check feature is available for RECOM products from your preferred global distributor.

RECOM RACM1200-V

RACM1200-V

  • Up to 1000 Watt fan-less power / 1200W boost
  • Designed and made in Europe
  • Efficiency exceeding 90% from 15% load
  • Wide Operating temperature range -40…+80°C
  • Certified to Industrial, and medical standards
  • Analogue control & monitor function

About RECOM

The RECOM group is a power supply manufacturer headquartered in Austria with over four decades of experience in developing and manufacturing the latest standard and custom power converter technology, from sub-1W to tens of kW.