1200W AC/DC POWER WITHOUT FANS

The RECOM RACM120-V is a maintenance-free, fully featured AC/DC power supply in a 9” x 3.8” footprint; it is 1.57” high and capable of 1000W continuous output with baseplate cooling, 1200W peak for 10 seconds, and has a temperature range of –40°C to 80°C. Input 80–264VAC is universal, and outputs 24V and 48VDC are available for common industrial applications.

Additionally, an “always on” 5V/1.2A auxiliary supply is included along with a 12V/1A output, which is adjustable by PWM or voltage control and can be used to drive a system fan. The RACM1200-V is fully protected and can be controlled and monitored over an optional PMBusTM interface.

RECOM Services

Visit the product series links below to see more information, including comprehensive datasheets, installation guides, podcasts, videos and press releases. You can download here 2D/3D models of our products in step format and other formats via our partners SamacSys or SnapEDA. Links are provided for sample requests, and a stock check feature is available for RECOM products from your preferred global distributor.

RECOM RACM1200-V

RACM1200-V

  • Up to 1000 Watt fan-less power / 1200W boost
  • Designed and made in Europe
  • Efficiency exceeding 90% from 15% load
  • Wide Operating temperature range -40…+80°C
  • Certified to Industrial, and medical standards
  • Analogue control & monitor function

About RECOM

The RECOM group is a power supply manufacturer headquartered in Austria with over four decades of experience in developing and manufacturing the latest standard and custom power converter technology, from sub-1W to tens of kW.