The RPX-4.0 is a buck converter with an integrated inductor in a compact 5mm x 5.5mm x 4.1mm thermally-enhanced QFN package. The input range is from 3.8 to 36VDC, allowing 5V, 12V, or 24V supply voltages to be used. The output voltage can be set with two resistors in the range from 1 up to 7VDC. The output current is up to 4A and is fully protected against continuous short-circuits, output overcurrent, or over-temperature faults, making the device particularly suitable for industrial automation, test and measurement, portable devices, and high density or weight-sensitive applications.
| Attributes | RPX-4.0-R |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 20 |
| Isolation | Non-Isolated |
| Vin (V) | 3.8 - 36 |
| Main Vout (V) | 1 to 7 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 4000 |
| Mounting Type | SMD (pinless) |
| Package Style | QFN |
| Length (mm) | 5 |
| Width (mm) | 5.5 |
| Height (mm) | 4.1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 65 |
| Current (A) | 4 |
| Protections | OCP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | 1-7 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Tape Width (mm) | 16 |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPX-4.0.pdf | Datasheet | |
| RPX-4.0 Reliability Test Report.pdf | Sep 25, 2025 | |
| RPX-4.0_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| RPX-4.0.STEP | 2D/3D | Feb 1, 2021 |
| Title | Type | Date |
|---|---|---|
| 24V Battery-powered Applications | Blog Article | Mar 24, 2023 |
| Power Modules are Catching up with Moore’s Law | Blog Article | Nov 11, 2022 |
| RPX-4.0 | Podcast | Nov 19, 2021 |
| When DC/DC Power Supplies use External Filters | Blog Article | Oct 1, 2021 |
| DC/DC Converter Design Requirements | Blog Article | Sep 10, 2021 |
| Powering 5G Infrastructure | Blog Article | Aug 20, 2021 |
| Miniature Buck Converter Delivers 4A | Official Press Release | Jun 10, 2021 |
| Title | Type | Date |
|---|---|---|
| RPX-4.0 Series DC/DC Converter | Datasheet Preview | Video | Dec 27, 2021 |
| RPX Series of DC/DC Converters | Video | Dec 1, 2021 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPX-4.0-EVM-1
Focus
| RPX-4.0 Evaluation Module |