RECOM's RPL-5.0 series is a pinnacle in power module technology that sets a new standard for compactness and performance within its portfolio. This state-of-the-art Non-Isolated Step-Down Power Module is meticulously designed to be the smallest and most powerful in its class, embodying innovation and efficiency. The RPL-5.0 series features a cutting-edge buck regulator power module with an integrated shielded inductor. With a maximum input voltage of 17V, it ensures stable and reliable power conversion, catering to a diverse array of point of load applications with precision. This module offers unparalleled flexibility, allowing for programmable output voltages ranging from 0.6V to 12V. This adaptability makes the RPL-5.0 series a versatile solution, seamlessly integrating into a variety of system requirements. Capable of delivering up to 5A maximum output current, this power module is engineered to meet the dynamic needs of contemporary electronics. Safety is ingrained in its design, featuring Short Circuit Protection (SCP), Overcurrent Protection (OCP) and Undervoltage Lockout (UVLO) features to ensure the longevity and safeguarding of connected devices. Packaged in an incredibly compact 3mm x 3mm x 2mm QFN package, the RPL-5.0 series redefines expectations for size in its class, revolutionizing the landscape of power modules. The incorporation of Flip-Chip technology further enhances thermal management, enabling efficient operation even in the most demanding conditions. With an efficiency rating of up to 90%, the RPL-5.0 series not only meets but surpasses industry standards. This remarkable efficiency not only minimizes energy consumption but also mitigates heat generation, contributing to the overall reliability and extended lifespan of the module. The RPL-5.0 series is one of the smallest and most potent Non-Isolated Step-Down Power Module in its class, embodying the perfect blend of compact design, power, and efficiency.
| Attributes | RPL-5.0-R |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 25 |
| Isolation | Non-Isolated |
| Vin (V) | 2.75 - 17 |
| Main Vout (V) | 0.6 to 12 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 5000 |
| Mounting Type | SMD (pinless) |
| Package Style | 24-Pad QFN |
| Length (mm) | 4 |
| Width (mm) | 6 |
| Height (mm) | 1.6 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 77 |
| Current (A) | 5 |
| Protections | OCP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | 0.6-12 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPL-5.0.pdf | Datasheet | |
| RPL-5.0 Reliability Test Report.pdf | Sep 25, 2025 | |
| RPL-5.0_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| RPL-5.0.STEP | 2D/3D | Jan 15, 2024 |
| Title | Type | Date |
|---|---|---|
| New RPZ and RPL DC/DCs in SMT QFN Packages are Ultra-Compact | Official Press Release | Feb 28, 2024 |
| Shrinking Footprints in the Landscape of Switching Regulators | Blog Article | Apr 6, 2020 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPL-5.0-EVM-1
Focus
| RPL-5.0 Evaluation Module |