The R-78E series is a switching regulator module that has been designed to offer all the advantages of a switching regulator (high efficiency, wide input range, accurate output voltage regulation) but with a low cost for production quantities. Due to the R-78E’s high efficiency of up to 91% at an output voltage of 5V/1A at the output, no heat sink is required. The compact TO- 220 compatible SIP3 package measures only 11.6 x 8.5 x 10.4 mm, so it saves precious board space. The warranty is 3 years.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R-78E12-1.0/X9
| 15 - 27 | 12 | SIP3 | 1 |
| ||||||
2 |
![]() |
R-78E3.3-1.0
| 7 - 28 | 3.3 | SIP3 | 1 |
| ||||||
3 |
![]() |
R-78E5.0-1.0
| 8 - 28 | 5 | SIP3 | 1 |
|
Attributes | R-78E-1.0 |
---|---|
AC/DC or DC/DC | DC/DC |
Isolation | Non-Isolated |
Nr. of Outputs | Single |
Iout 1 (mA) | 1000 |
Mounting Type | THT |
Package Style | SIP3 |
Length (mm) | 11.6 |
Width (mm) | 8.5 |
Height (mm) | 10.4 |
Certifications | EN 55032, EN 60950-1, IEC 60950-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 85 |
Current (A) | 1 |
Protections | OCP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R-78E12-1.0/X9
| 12 | 12 | 15 - 27 | THT |
| ||
2 |
![]() |
R-78E3.3-1.0
| 3.3 | 3.3 | 7 - 28 | THT |
| ||
3 |
![]() |
R-78E5.0-1.0
| 5 | 5 | 8 - 28 | THT |
|
Title | Type | Date |
---|---|---|
R-78E-1.0.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Extremely economical switching regulator series now offered with 12V option | Official Press Release | Oct 14, 2020 |
Title | Type | Date |
---|---|---|
R-78/RPM Series Modular Switching Regulators - Digikey | Video | May 4, 2020 |
RECOM R-78 Switching Regulator Demo | Arrow.com | Youtube Video | Jan 25, 2018 |