| Part Number | Power (W) | Isolation (kV) | Vin (V) | Main Vout (V) | Primary IC | Transformer | Secondary IC | ||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVP010-RMR-020-0512-1
New
| 1 | 3 | 5 | 12 |
RMR-020-C5AS-R
|
| Attributes | RMR-020-C5AS-R |
|---|---|
| AC/DC,DC/DC,IC,Transformer | TRAFO |
| Isolation | Isolated |
| Vin (V) | 30 |
| Main Vout (V) | 30 |
| MAX Iout (mA) | 83 |
| Isolation (kV) | 2.121 |
| Mounting Type | SMD |
| Package Style | 12.6x8.5x3.75 |
| Length (mm) | 12.6 |
| Width (mm) | 8.5 |
| Height (mm) | 3.75 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Warranty | 1 Year |
| Config | 2 Primary 2 Secondary |
| Topology | Push-Pull |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 40 |
| Primary Winding | Single |
| Secondary Winding | Single |
| Primary Inductance (µH) | 138 |
| Volt µs Rating (V/µs) | 17 |
| MAX Primary DCR (mΩ) | 300 |
| MAX Secondary DCR (Ω) | 0.61 |
| WindingTurnsRatio | 1:1:2.53:2.53 |
| Center Tap | No |
| Title | Type | Date |
|---|---|---|
| RMR-020.pdf | Datasheet | |
| RMR-020.STEP | 2D/3D | Feb 4, 2026 |