RMR-016-C5CS-CT Coming Soon

  • Small-sized isolation transformer
  • SMD surface mount installation
  • Isolation voltage: 3000VDC/1minute
  • Operating temperature: -40~125°C
  • Maximum product dimensions: 12.6mm × 8.5mm × 3.8mm

Solutions based on this IC/Transformer combination (available board mounted or as individual components)

  Part Number Power (W) Isolation (kV) Vin (V) Main Vout (V) Primary IC Transformer Secondary IC
1
New
1 3 5 15
Attributes RMR-016-C5CS-CT
Product Category TRANSFORMER
Isolation Isolated
Vin (V) 5
Main Vout (V) 15
MAX Iout (mA) 67
Isolation (kV) 3
Mounting Type SMD
Package Style 12.6x8.5x3.75
Length (mm) 12.6
Width (mm) 8.5
Height (mm) 3.75
MIN Operating Temp (°C) -40
MAX Operating Temp (°C) 125
Directives Halogen-free, REACH, RoHS 2+ (10/10)
Packaging Type Moisture Barrier Bag
Warranty 1 Year
Config 2 Primary 2 Secondary
Topology Push-Pull
MIN Storage Temperature (°C) -40
MAX Storage Temperature (°C) 40
Primary Winding Dual
Secondary Winding Dual
Primary Inductance (µH) 88
Volt µs Rating (V/µs) 14
MAX Primary DCR (Ω) 0.24
MAX Secondary DCR (Ω) 0.67
WindingTurnsRatio 1:1:3.17:3.17
Center Tap No

Documents & Media

Title Type Date
RMR-016.pdf Datasheet
RMR-016.STEP 2D/3D Feb 4, 2026

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.

Parametric Search

Find products based on key specification criteria.

Customized Solution

Get your customized discrete solution.

Sales

Find the right Sales Contact in your region.