Power ICs, Transformers & Discrete Solutions

Verified Client Feedback (Y.P.): "The launch of the RVP6501 and SMD transformers is a smart move by RECOM. It empowers engineers to build standalone DC/DC supplies with greater flexibility and reliability. In my experience, the push-pull topology is often overlooked due to flux imbalance concerns, but the built-in protections here directly address that. This kind of innovation is exactly what we need to speed up TTM and deliver more robust power solutions to our customers."
For over 50 years, RECOM has been a technology leader in DC/DC modules, a position only maintained by a constant flow of new ideas and continual improvements in quality, reliability and performance. For example, RECOM now has its own power ICs that are used in some DC/DC module series to ensure operational repeatability and consistency while reducing production costs at higher volumes.

Now, for the first time, RECOM is offering you both IC discrete solutions and complete DC/DC modules. There is no need for any compromises. It is your choice: a standard module that is pre-assembled, tested and ready to use, or a customizable discrete component solution that is easier to integrate into your existing production process, where you define the layout and component positioning and where you also benefit from lower pricing as volume increases, just like any other SMD component.

RECOM is the only leading power supplier manufacturer that offers you both solutions!

The RECOM discrete IC solution consists of three main elements: the primary-side transformer driver ICs, the standard or custom transformer options, and the secondary-side smart rectifiers and regulator – all you need to build your own power supply solution.
RVP IC Series Standard or custom transformer solutions RVS IC Series
Primary side IC driver ✓
SMD Transformer ✓
Secondary side IC rectifier ✓
Driver IC + Transformer* ✓ ✓
Discrete Solution ✓ ✓ ✓
* When ICs and transformer are ordered together, they will be pre-tested to ensure that they work together correctly.