The RS3E series offers very high power density, wide input voltage range, high 3kVDC isolation, and an industrial operating temperature range of -40°C to +70°C without derating. High efficiency, tight regulation, and remote on/off control are just some of the characteristics of this advanced, low cost, SIP8, 3W converter which is ideal for highly sophisticated high density power supply designs in demanding industrial applications.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |   | RS3E-0505S/H3 
Focus
 | 3 | Isolated | 4.5 - 9 | 5 | SIP8 |  | ||||||
| 2 |   | RS3E-0509S/H3 
Focus
 | 3 | Isolated | 4.5 - 9 | 9 | SIP8 |  | ||||||
| 3 |   | RS3E-0512S/H3 
Focus
 | 3 | Isolated | 4.5 - 9 | 12 | SIP8 |  | ||||||
| 4 |   | RS3E-0515S/H3 
Focus
 | 3 | Isolated | 4.5 - 9 | 15 | SIP8 |  | ||||||
| 5 |   | RS3E-0524S/H3 
Focus
 | 3 | Isolated | 4.5 - 9 | 24 | SIP8 |  | ||||||
| 6 |   | RS3E-053.3S/H3 
Focus
 | 3 | Isolated | 4.5 - 9 | 3.3 | SIP8 |  | ||||||
| 7 |   | RS3E-1205S/H3 
Focus
 | 3 | Isolated | 9 - 18 | 5 | SIP8 |  | ||||||
| 8 |   | RS3E-1209S/H3 
Focus
 | 3 | Isolated | 9 - 18 | 9 | SIP8 |  | ||||||
| 9 |   | RS3E-1212S/H3 
Focus
 | 3 | Isolated | 9 - 18 | 12 | SIP8 |  | ||||||
| 10 |   | RS3E-1215S/H3 
Focus
 | 3 | Isolated | 9 - 18 | 15 | SIP8 |  | ||||||
| 11 |   | RS3E-1224S/H3 
Focus
 | 3 | Isolated | 9 - 18 | 24 | SIP8 |  | ||||||
| 12 |   | RS3E-123.3S/H3 
Focus
 | 3 | Isolated | 9 - 18 | 3.3 | SIP8 |  | ||||||
| 13 |   | RS3E-2405S/H3 
Focus
 | 3 | Isolated | 18 - 36 | 5 | SIP8 |  | ||||||
| 14 |   | RS3E-2409S/H3 
Focus
 | 3 | Isolated | 18 - 36 | 9 | SIP8 |  | ||||||
| 15 |   | RS3E-2412S/H3 
Focus
 | 3 | Isolated | 18 - 36 | 12 | SIP8 |  | ||||||
| 16 |   | RS3E-2415S/H3 
Focus
 | 3 | Isolated | 18 - 36 | 15 | SIP8 |  | ||||||
| 17 |   | RS3E-2424S/H3 
Focus
 | 3 | Isolated | 18 - 36 | 24 | SIP8 |  | ||||||
| 18 |   | RS3E-243.3S/H3 
Focus
 | 3 | Isolated | 18 - 36 | 3.3 | SIP8 |  | ||||||
| 19 |   | RS3E-4805S/H3 
Focus
 | 3 | Isolated | 36 - 72 | 5 | SIP8 |  | ||||||
| 20 |   | RS3E-4809S/H3 
Focus
 | 3 | Isolated | 36 - 72 | 9 | SIP8 |  | ||||||
| 21 |   | RS3E-4812S/H3 
Focus
 | 3 | Isolated | 36 - 72 | 12 | SIP8 |  | ||||||
| 22 |   | RS3E-4815S/H3 
Focus
 | 3 | Isolated | 36 - 72 | 15 | SIP8 |  | ||||||
| 23 |   | RS3E-4824S/H3 
Focus
 | 3 | Isolated | 36 - 72 | 24 | SIP8 |  | ||||||
| 24 |   | RS3E-483.3S/H3 
Focus
 | 3 | Isolated | 36 - 72 | 3.3 | SIP8 |  | 
| Attributes | RS3E | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Power (W) | 3 | 
| Isolation | Isolated | 
| Nr. of Outputs | Single | 
| Isolation (kV) | 3 | 
| Mounting Type | THT | 
| Package Style | SIP8 | 
| Length (mm) | 21.8 | 
| Width (mm) | 9.2 | 
| Height (mm) | 11.1 | 
| Certifications | CB, EN 55032, EN 62368-1, UL 62368-1 | 
| MIN Operating Temp (°C) | -40 | 
| MAX Operating Temp (°C) | 70 | 
| Protections | SCP | 
| Control Pin Function | Enabled | 
| Directives | REACH, RoHS 2+ (10/10) | 
| Packaging Type | Tube | 
| Warranty | 3 Years | 
| Regulation | Regulated | 
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |   | RS3E-0505S/H3 
Focus
 | 3 | 5 | 4.5 - 9 | THT |  | ||
| 2 |   | RS3E-0509S/H3 
Focus
 | 3 | 9 | 4.5 - 9 | THT |  | ||
| 3 |   | RS3E-0512S/H3 
Focus
 | 3 | 12 | 4.5 - 9 | THT |  | ||
| 4 |   | RS3E-0515S/H3 
Focus
 | 3 | 15 | 4.5 - 9 | THT |  | ||
| 5 |   | RS3E-0524S/H3 
Focus
 | 3 | 24 | 4.5 - 9 | THT |  | ||
| 6 |   | RS3E-053.3S/H3 
Focus
 | 3 | 3.3 | 4.5 - 9 | THT |  | ||
| 7 |   | RS3E-1205S/H3 
Focus
 | 3 | 5 | 9 - 18 | THT |  | ||
| 8 |   | RS3E-1209S/H3 
Focus
 | 3 | 9 | 9 - 18 | THT |  | ||
| 9 |   | RS3E-1212S/H3 
Focus
 | 3 | 12 | 9 - 18 | THT |  | ||
| 10 |   | RS3E-1215S/H3 
Focus
 | 3 | 15 | 9 - 18 | THT |  | ||
| 11 |   | RS3E-1224S/H3 
Focus
 | 3 | 24 | 9 - 18 | THT |  | ||
| 12 |   | RS3E-123.3S/H3 
Focus
 | 3 | 3.3 | 9 - 18 | THT |  | ||
| 13 |   | RS3E-2405S/H3 
Focus
 | 3 | 5 | 18 - 36 | THT |  | ||
| 14 |   | RS3E-2409S/H3 
Focus
 | 3 | 9 | 18 - 36 | THT |  | ||
| 15 |   | RS3E-2412S/H3 
Focus
 | 3 | 12 | 18 - 36 | THT |  | ||
| 16 |   | RS3E-2415S/H3 
Focus
 | 3 | 15 | 18 - 36 | THT |  | ||
| 17 |   | RS3E-2424S/H3 
Focus
 | 3 | 24 | 18 - 36 | THT |  | ||
| 18 |   | RS3E-243.3S/H3 
Focus
 | 3 | 3.3 | 18 - 36 | THT |  | ||
| 19 |   | RS3E-4805S/H3 
Focus
 | 3 | 5 | 36 - 72 | THT |  | ||
| 20 |   | RS3E-4809S/H3 
Focus
 | 3 | 9 | 36 - 72 | THT |  | ||
| 21 |   | RS3E-4812S/H3 
Focus
 | 3 | 12 | 36 - 72 | THT |  | ||
| 22 |   | RS3E-4815S/H3 
Focus
 | 3 | 15 | 36 - 72 | THT |  | ||
| 23 |   | RS3E-4824S/H3 
Focus
 | 3 | 24 | 36 - 72 | THT |  | ||
| 24 |   | RS3E-483.3S/H3 
Focus
 | 3 | 3.3 | 36 - 72 | THT |  | 
| Title | Type | Date | 
|---|---|---|
| RS3E.pdf | Datasheet | 
| Title | Type | Date | 
|---|---|---|
| Cost-efficient, Regulated SIP8 DC/DC Converters are Fully Featured | Official Press Release | Jun 2, 2021 | 
| Title | Type | Date | 
|---|---|---|
| RS3E Series DC/DC Converter | Datasheet Preview | Video | Jan 18, 2022 |