The RAC15-K/WI power conversion series with extended wide input to ultra-low mains voltages converts inputs ranging from 24 to 240VAC nominal or 18 to 375VDC into regulated outputs from 5 to 54 VDC. The sealed modules in a compact size of 1.5 x 2 inches with the industry standard pinning “P12” enable integration via solder mounting or via flexible cable connections. Certified for operation at altitudes up to 3000m under OVC III or up to 5000m under OVC II requirements, the power supplies meet strict safety standards according to UL and IEC certifications of industrial and household standards. In addition, the integrated EMI EN55032 “B” filter ensures minimal electromagnetic interference for compliant integration in a wide variety of applications. Together with the mechanically identical RAC15-K/480 series RECOM´s range of 1.5”x2” modules opens up an entire accessible conversion range from 24VAC to 480VAC with just two items of the same form factor.
Attributes | RAC15-12SK/WI/W |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 15 |
Isolation | Isolated |
Vin (V) | 18 - 264 |
Main Vout (V) | 12 |
Nr. of Outputs | Single |
Iout 1 (mA) | 1250 |
Isolation (kV) | 4 |
Mounting Type | Wired |
Package Style | Encapsulated 1.5"x2" |
Length (mm) | 52.5 |
Width (mm) | 40 |
Height (mm) | 25.5 |
Certifications | CB, CE, EN 55032, EN 60335-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 65 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Packaging Type | Tray |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RAC15-K_WI.pdf | Datasheet | |
RAC15-K_WI_installation_guide.pdf | Installation | Feb 28, 2025 |
RAC15-SK_WI_W.STEP | 2D/3D | Jan 22, 2025 |
Title | Type | Date |
---|---|---|
| Official Press Release | Mar 5, 2025 |