The RAC05-K series are ultra-compact AC/DC power supply modules in lightweight fully-encapsulated plastic casing. Beside safety approvals for industrial and IT solutions IEC60950-1 and UL62368-1, the units meet EN55032-“B“ limits without any external components. Integrated fusing as well as electrical protections against short circuit and over voltage are on board. With their excellent efficiency over the entire load range including light load standby conditions, these power modules are especially suitable for IOT applications and control equipment.
Attributes | RAC05-12SK |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 5 |
Isolation | Isolated |
Vin (V) | 85 - 264 |
Main Vout (V) | 12 |
Nr. of Outputs | Single |
Iout 1 (mA) | 416 |
Isolation (kV) | 3 |
Mounting Type | THT |
Package Style | 1"x1" |
Length (mm) | 25.4 |
Width (mm) | 25.4 |
Height (mm) | 16.5 |
Certifications | CB, CE, EN 60950-1, EN 62368-1, IEC 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -25 |
MAX Operating Temp (°C) | 50 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RAC05-K.pdf | Datasheet | |
RAC05-K.step | 2D/3D | Jul 23, 2019 |
Title | Type | Date |
---|---|---|
How to Hack your AC/DC Converter - Part 2 | Blog Article | Feb 11, 2022 |
Power Supplies for a Smarter World | Jul 17, 2019 | |
Board Mount AC-DC Converter Design Challenges | Blog Article | May 29, 2019 |
Title | Type | Date |
---|---|---|
RECOM RACxx K Series | Youtube Video | Oct 25, 2022 |
Cost-effective, high-quality 3W-20W AC/DC Converters | Datasheet Preview | Video | Jun 15, 2021 |
RAC: Low Cost Miniature AC/DC Power Supplies | Youtube Video | Nov 7, 2018 |
RECOM RAC05-K Series AC/DC Power Supply Modules | Mouser Electronics | Youtube Video | Jul 20, 2018 |
RECOM RAC05-K Series AC/DC Power Supply Modules | All About Circuits | Youtube Video | Mar 20, 2018 |
RECOM RAC05-SK Converters | Digi-Key Daily | Youtube Video | Oct 31, 2017 |
RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |