Modification Instruction R-REF01-HB

R-REF01-HB
This whitepaper shares the modification introduction for R-REF01-HB. You can use the same DC/DC converter to generate a single ended 18V supply with some minor modifications to the board.

Get the whole Whitepaper now

Introduction to R-REF01-HB Modification

Infineon has recently released the new M1H series of SiC Mosfets. With this generation, Infineon recommends a different gate-source drive voltage than that used with their other series or those used by other manufacturers. The recommended turn-off voltage is zero volts, and the turn-on voltage is close to +18V.

The absolute maximum gate drive voltage limits are -7/+23V.

The standard R-REF01-HB design could be used to evaluate these transistors using the included +15/-3V DC/DC converter (R12P21503D). However, the M1H transistors would not operate when fully enhanced. So, although the existing layout would work, compared to the recommended +18V gate-source voltage, there would be significantly more conduction losses.

RECOM’s DC/DC power supplies are very flexible. Instead of using the +15 /-3V asymmetric outputs, you can use the same DC/DC converter to generate a single-ended 18V supply. However, as the R-REF01-HB was designed to work with a dual supply, you would need to make some minor modifications to the board.

  1. Open the box with the R-REF01-HB and take out two of the R12P21503D DC/DC converters from the DC/DC converters included in the kit.
    (Alternately, you can also use two R12P209D instead that are not included in R-Ref01-HB kit)

    Select the right converters
    Fig. 1: Select the right converters


  2. Snip off the Gnd pin on the +15V/-3V side of the converters.
    Make sure that the pin is cut as short as possible. The pin should not make contact with the uppermost PCB pad of the R-REF01-HB.
    (Note: If you make your own PCB layout using these converters, it is not compulsory to remove this pin - just leave it disconnected (NC) in the layout)

  3. Remove GND pins
    Fig. 2: Remove GND pins


  4. Insert the converters into the R-REF01-HB PCB.

    Mount the converters
    Fig. 3: Mount the converters


  5. Solder the pads on the bottom side of the PCB, leaving the middle GND pad unsoldered for now.

    Solder converters
    Fig. 4: Solder converters


  6. The next stage is to make a ...

Want to read the whole Whitepaper?

Applications
  Series
1 DC/DC R-REF01-HB Series
  • Half-bridge voltage up to 1kV
  • TTL-compatible signal input
  • Single 15V to 42V supply
  • Shoot-through protection
2 DC/DC, 2 W, Dual Output, THT RxxP21503 Series
  • +20/-5V & +15/-3V asymmetric outputs for SiC driver applications
  • Qualified with 65kV/µs @ Vcommon mode =1KV
  • +15/-9V asymmetric outputs for IGBT driver applications
  • Pot-core transformer with separated windings