The RxxPxxS_D Series of DC/DC Converters are certified to UL/CSA60950-1. This makes them ideal for safety applications where approved or reinforced isolation is required. The reinforced versions are also EN61010-1 certified for Lab Equipment Safety.
|
||||||||||||||
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R05P05D/P/R6.4
Focus
| 1.0 | Isolated | 5.0 | ± 5 | SIP7 |
| ||||||
2 |
![]() |
R05P05D/P/R8
Focus
| 1.0 | Isolated | 5.0 | ± 5 | SIP7 |
| ||||||
3 |
![]() |
R05P05D/R6.4
Focus
| 1.0 | Isolated | 5.0 | ± 5 | SIP7 |
| ||||||
4 |
![]() |
R05P05D/R8
Focus
| 1.0 | Isolated | 5.0 | ± 5 | SIP7 |
| ||||||
5 |
![]() |
R05P05S/P/R6.4
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
6 |
![]() |
R05P05S/P/R8
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
7 |
![]() |
R05P05S/P/X2/R6.4
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
8 |
![]() |
R05P05S/P/X2/R8
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
9 |
![]() |
R05P05S/R6.4
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
10 |
![]() |
R05P05S/R8
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
11 |
![]() |
R05P05S/X2/R6.4
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
12 |
![]() |
R05P05S/X2/R8
Focus
| 1.0 | Isolated | 5.0 | 5 | SIP7 |
| ||||||
13 |
![]() |
R05P09D/P/R6.4
Focus
| 1.0 | Isolated | 5.0 | ± 9 | SIP7 |
| ||||||
14 |
![]() |
R05P09D/P/R8
Focus
| 1.0 | Isolated | 5.0 | ± 9 | SIP7 |
| ||||||
15 |
![]() |
R05P09D/R6.4
Focus
| 1.0 | Isolated | 5.0 | ± 9 | SIP7 |
| ||||||
|
Attributes | RxxPxx/R |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1.0 |
Isolation | Isolated |
Mounting Type | THT |
Package Style | SIP7 |
Length (mm) | 19.5 |
Width (mm) | 9.8 |
Height (mm) | 12.5 |
Certifications | CB, EN 60601-1, EN 60950-1, EN 61010-1, IEC 60950-1, UL 60601-1, UL 60950-1 |
Directives | RoHS 2 (6/6) |
Packaging Type | Tube |
Regulation | Unregulated |
|
|||||||||
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R05P05D/P/R6.4
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
2 |
![]() |
R05P05D/P/R8
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
3 |
![]() |
R05P05D/R6.4
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
4 |
![]() |
R05P05D/R8
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
5 |
![]() |
R05P05S/P/R6.4
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
6 |
![]() |
R05P05S/P/R8
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
7 |
![]() |
R05P05S/P/X2/R6.4
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
8 |
![]() |
R05P05S/P/X2/R8
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
9 |
![]() |
R05P05S/R6.4
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
10 |
![]() |
R05P05S/R8
Focus
| 1.0 | 5.0 | 5.0 | THT |
| ||
|
タイトル | Type | 日付 |
---|---|---|
RxxPxx_R.pdf | Datasheet |
タイトル | Type | 日付 |
---|---|---|
| Case Study | 2022/12/22 |
| 2019/04/15 |
タイトル | Type | 日付 |
---|---|---|
| Video | 2020/05/04 |
| Youtube Video | 2018/11/20 |