The RSOE-Z is a low cost isolated, regulated and short-circuit protected DC/DC converter designed for industrial applications. A compact SIP8 case size, 4:1 input, 2kVDC isolation and a wide operating temperature range of -40°C to +80°C without derating makes the RSOE-Z series ideal for industrial, transport and general-purpose on-board 5V power supplies. Industrial Class A EMC levels can be met with a simple Pi-filter and the converters come with a three year warranty.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |   | RSOE-1205SZ/H2 
Focus
 | 1 | Isolated | 4.5 - 18 | 5 | SIP8 |  | ||||||
| 2 |   | RSOE-2405SZ/H2 
Focus
 | 1 | Isolated | 9 - 36 | 5 | SIP8 |  | 
| Attributes | RSOE-Z | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Power (W) | 1 | 
| Isolation | Isolated | 
| Main Vout (V) | 5 | 
| Nr. of Outputs | Single | 
| Iout 1 (mA) | 200 | 
| Isolation (kV) | 2 | 
| Mounting Type | THT | 
| Package Style | SIP8 | 
| Length (mm) | 21.8 | 
| Width (mm) | 9.2 | 
| Height (mm) | 11.1 | 
| Certifications | CB, EN 55024, EN 55032, EN 62368-1, IEC 60950-1, UL 60950-1, UL 62368-1 | 
| MIN Operating Temp (°C) | -40 | 
| MAX Operating Temp (°C) | 75 | 
| Protections | SCP | 
| Control Pin Function | Enabled | 
| Directives | REACH, RoHS 2+ (10/10) | 
| Packaging Type | Tube | 
| Warranty | 3 Years | 
| Regulation | Regulated | 
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |   | RSOE-1205SZ/H2 
Focus
 | 1 | 5 | 4.5 - 18 | THT |  | ||
| 2 |   | RSOE-2405SZ/H2 
Focus
 | 1 | 5 | 9 - 36 | THT |  | 
| タイトル | Type | 日付 | 
|---|---|---|
| RSOE.pdf | Datasheet | 
| タイトル | Type | 日付 | 
|---|---|---|
| RECOMは、広い入力電圧範囲を持つ低コストの新DC/DCコンバータをSIP8パッケージで発売します。 | Official Press Release | 2021/01/19 |