2Wおよび3W出力の20kVDC絶縁型 SIP16 DC/DCコンバータ

RHV2およびRHV3シリーズ
RECOMは、コンパクトなSIP16パッケージで定格2Wまたは3Wのシングルおよびデュアル出力を備えた、認定済みの超高絶縁型DC/DCコンバータ RHV2およびRHV3シリーズを発表しました。

RECOMは、非安定型DC/DCコンバータのラインアップに、コンパクトなSIP16パッケージ(45x15x17mm)で12.5kVAC/分または20kVDC/1秒の超高絶縁定格を持つRHV2およびRHV3シリーズを追加しました。入力ピンと出力ピンの間隔が30㎜以上ありIEC/EN 62368およびIEC/EN 61010の認定を受けており、高度5000mまでの12.5kVAC強化絶縁に対応しています。RHV2は85℃まで2W、RHV3は80℃まで3Wを負荷ディレーティングなしで出力可能です。両シリーズとも公称5、12または24Vの入力と、5、12、24Vのシングル、または+/- 5または+/- 12Vのデュアル出力を選択できます。効率は最大81.5%、絶縁容量は標準4pFと非常に低く、汎用の外部LC入力フィルターによりEN 55032(クラスB)EMI制限に準拠します。信頼性は非常に高く、25℃でRHV2シリーズでは1億4600万時間、RHV3シリーズでは1億3400万時間のMTBFを誇ります。

RecomのCTOであるSteve Roberts氏は、次のようにコメントしています。「RHV2およびRHV3シリーズは、低コストと高信頼性が重要な高真空モニタリング、X線装置、HVAC塵埃除去システムなどの高電圧絶縁用途に最適です」。

サンプルおよびOEM価格は、すべての正規代理店またはRECOMから直接入手できます。

Learn more about our RHV2 & RHV3, 2W & 3W DC/DC converters capable of 20kVDC isolation in a SIP16 case – listen to our podcast.

アプリケーション
  Series
1 RECOM | RHV2 Series | DC/DC, THT, 2 W
  • 12.5kVAC/1 minute isolation
  • Compact SIP16 case with >30mm pin separation
  • Low 4pF max. isolation capacitance
  • Wide operating temperature range from -40°C to +85°C at full load
2 RECOM | RHV3 Series | DC/DC, THT, 3 W
  • 12.5kVAC/1 minute isolation
  • Compact SIP16 case with >30mm pin separation
  • Low 4pF max. isolation capacitance
  • Wide operating temperature range from -40°C to +80°C at full load