DIN Rail Redundancy Module Delivers up to 40A in Slim Package

RECOM DIN rail power supply with MOSFET technology and wide input range
Design features low loss gating of AC/DC outputs for redundant or parallel operation.

RECOM’s RACPRO1-RD40, a new cost-effective DIN rail redundancy module, comprises a pair of MOSFETs and their control, configured as high-efficiency gating diodes. This allows RECOM DIN rail AC/DCs to be connected in an n+1 redundant or parallel arrangement for critical applications where power must be maintained, even if an AC/DC goes off-line.

In redundancy mode, each module can be used with a load of up to 20A, fed from two AC/DCs, rated at 20A each. In ‘parallel’ mode, the module can supply an output of up to 40A (60A/5s) over an ambient temperature range of -40°C to +70°C with only convection cooling. RD40 modules themselves can be paralleled for even higher currents.

Maximum voltage drop for the module is just 140mV, representing an efficiency of up to 99.5% and 5W typical loss. The module is designed for nominal inputs between 12V and 48VDC with a range of 9V to 56VDC and has a reverse output voltage immunity of 63VDC (70VDC peak).

The part is certified to IEC/EN/UL/CSA 62368-1 for safety and meets EN 61000-6-4 Class B emissions and EN 61000-6-2 immunity standards. No-load consumption is less than 200mW. Wide operating temperature, high reliability and a long lifetime of better than 268,000h at 40°C make the RACPRO1-RD40 suitable for harsh industrial environments. The module is just 43mm width, mounting is tool-less and electrical connections are push-in, angled at 25° for easy installation.

“Our RD40 ‘plug and play’ redundancy module makes assembly of redundant DIN rail power systems using RECOM AC/DCs easy and economical” comments Michael Peters, Business & Product Manager of RECOM.
Applications
  Series
1 RECOM | RACPRO1-RD Series | AC/DC, DIN-Rail, Single Output
Focus
  • Slim Design (43mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • Wide DC-Input Range 9V to 56V
  • Operation with 12V, 24V & 48V power supplies