Introducing the RSP45-40M series, the ultimate surge protector for enhancing the performance and compliance of Recom's isolated DC/DC converters. Designed to meet MIL-STD-461G and MIL-STD-1275E standards, it ensures reliable, military-grade power solutions. With a 4:1 input voltage range of 9-36VDC and capable of handling up to 45W of power, the RSP45-40M offers versatility across various rugged applications. Features include CTRL ON/OFF for remote control, an inrush current limiter for smooth power-up, and reverse polarity protection for longevity. Comprehensive protections such as SCP, OCP, OVP, OTP, and UVP ensure robust device safety. Ideal for military and aerospace applications, the RSP45-40M series is the perfect addition to Recom's isolated DC/DC converters, providing compliance and enhanced system protection.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RSP45-40M
| 45 | Isolated | 9 - 36 | 40 | 1.6"x1" |
|
| Attributes | RSP45-M |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 45 |
| Isolation | Isolated |
| Vin (V) | 9 - 36 |
| Main Vout (V) | 40 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 5000 |
| Isolation (kV) | 2.25 |
| Mounting Type | THT |
| Package Style | 1.6"x1" |
| Length (mm) | 40.6 |
| Width (mm) | 25.4 |
| Height (mm) | 10.2 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 79 |
| Protections | OLP, OTP, SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RSP45-40M
| 45 | 40 | 9 - 36 | THT |
|
| Title | Type | Date |
|---|---|---|
| RSP45-40M.pdf | Datasheet | |
| RSPx-40M_AppNote.pdf | Dec 12, 2024 |
| Title | Type | Date |
|---|---|---|
| Operational Reliability: A Key Metric for Industrial Power Supplies | Blog Article | Oct 4, 2024 |