Introducing the RSP150-40M series, the ultimate surge protector for enhancing the performance and compliance of Recom's isolated DC/DC converters. Designed to meet MIL-STD-461G and MIL-STD-1275E standards, it ensures reliable, military-grade power solutions. With a 4:1 input voltage range of 9-36VDC and capable of handling up to 150W of power, the RSP150-40M offers versatility across various rugged applications. Features include CTRL ON/OFF for remote control, an inrush current limiter for smooth power-up, and reverse polarity protection for longevity. Comprehensive protections such as SCP, OCP, OVP, OTP, and UVP ensure robust device safety. Ideal for military and aerospace applications, the RSP150-40M series is the perfect addition to Recom's isolated DC/DC converters, providing compliance and enhanced system protection.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RSP150-40M
| 150 | Isolated | 9 - 36 | 40 | 2.28"x1.45" |
|
| Attributes | RSP150-M |
|---|---|
| Product Category | DC/DC |
| Power (W) | 150 |
| Isolation | Isolated |
| Vin (V) | 9 - 36 |
| Main Vout (V) | 40 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 10000 |
| Isolation (kV) | 2.25 |
| Mounting Type | THT |
| Package Style | 2.28"x1.45" |
| Length (mm) | 57.9 |
| Width (mm) | 36.8 |
| Height (mm) | 12.7 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 80 |
| Protections | OLP, OTP, SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tray |
| Warranty | 3 Years |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RSP150-40M
| 150 | 40 | 9 - 36 | THT |
|
| Title | Type | Date |
|---|---|---|
| RSP150-40M.pdf | Datasheet | |
| RSPx-40M_AppNote.pdf | Dec 12, 2024 |
| Title | Type | Date |
|---|---|---|
| Operational Reliability: A Key Metric for Industrial Power Supplies | Blog Article | Oct 4, 2024 |