The RPX-2.5-EVM-1 generates a constant output voltage selectable from 1.8V, 3.3V or 5V from a DC input in the range of 4.5 – 28V (6V – 28V for the 5V output). It has a maximum continuous output current of 2.5 A.
All the functions of the RPX-2.5 such as output voltage selection, control, and output sense can be readily evaluated. Also the behaviour in overload or over-temperature can be evaluated easily before it is designed in.
The evaluation board also contains the filter components to meet EMC Class B levels. Alternate component positions are included to allow experimentation to optimise the EMC performance depending on operating conditions and budget
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPX-2.5-EVM-1
| 12.5 | 4.5 - 28.0 | 1.2 to 6 | Open Frame |
|
Attributes | RPX-2.5-EVM-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 12.5 |
Vin (V) | 4.5 - 28.0 |
Main Vout (V) | 1.2 to 6 |
Nr. of Outputs | Single |
Iout 1 (mA) | 2500.0 |
Package Style | Open Frame |
Length (mm) | 85.0 |
Width (mm) | 55.0 |
Height (mm) | 5.9 |
Current (A) | 2.5 |
Trim Pin Output Voltage Adjustment | 1.2-6 |
Control Pin Function | Enabled |
Packaging Type | Single Box |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPX-2.5-EVM-1
| 12.5 | 5.0 | 4.5 - 28.0 |
|
Title | Type | Date |
---|---|---|
RPX-2.5-EVM-1.pdf | Datasheet | |
Gerber Files_RPX-2.5-EVM-1.zip | Gerber File |
Title | Type | Date |
---|---|---|
| Official Press Release | Oct 9, 2019 |
Title | Type | Date |
---|---|---|
| Video | Dec 1, 2021 |