The RPM-6.0 series is a 6A non-isolated switching regulator power module with a full set of features including adjustable output, sequencing, soft-start control, on/off control and power good signals. The ultra-compact module has a profile of only 3.75mm, but with an efficiency of up to 99%, the device can operate at full load in ambient temperatures as high as +90°C without forced air cooling. The package is complete with 6-sided shielding for optimal EMC performance and excellent heat management.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPM3.3-6.0
Focus
| 4 - 15 | 0.9 to 6 | 25 pad LGA | 6 |
| ||||||
| 2 |
|
RPM3.3-6.0-CT
Focus
| 4 - 15 | 0.9 to 6 | 25 pad LGA | 6 |
| ||||||
| 3 |
|
RPM5.0-6.0
Focus
| 4 - 15 | 0.9 to 6 | 25 pad LGA | 6 |
| ||||||
| 4 |
|
RPM5.0-6.0-CT
Focus
| 4 - 15 | 0.9 to 6 | 25 pad LGA | 6 |
|
| Attributes | RPM-6.0 |
|---|---|
| Product Category | DC/DC |
| Isolation | Non-Isolated |
| Vin (V) | 4 - 15 |
| Main Vout (V) | 0.9 to 6 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 6000 |
| Mounting Type | SMD (pinless) |
| Package Style | 25 pad LGA |
| Length (mm) | 12.19 |
| Width (mm) | 12.19 |
| Height (mm) | 3.75 |
| Certifications | EN 55032 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Current (A) | 6 |
| Protections | OCP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | 0.9-6.0 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RPM3.3-6.0
Focus
| 19.8 | 3.3 | 4 - 15 | SMD (pinless) |
| ||
| 2 |
|
RPM3.3-6.0-CT
Focus
| 19.8 | 3.3 | 4 - 15 | SMD (pinless) |
| ||
| 3 |
|
RPM5.0-6.0
Focus
| 30 | 5 | 4 - 15 | SMD (pinless) |
| ||
| 4 |
|
RPM5.0-6.0-CT
Focus
| 30 | 5 | 4 - 15 | SMD (pinless) |
|
| Title | Type | Date |
|---|---|---|
| RPM-6.0.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| 24V Battery-powered Applications | Blog Article | Mar 24, 2023 |
| 3D Power Packaging (3DPP®) Advancements | Blog Article | Feb 22, 2023 |
| Powering 5G Infrastructure | Blog Article | Aug 20, 2021 |
| Shrinking Footprints in the Landscape of Switching Regulators | Blog Article | Apr 6, 2020 |
| RPM series Podcast | Podcast | Dec 18, 2019 |
| Why modular SMD switching regulators are more efficient | Blog Article | Mar 20, 2019 |
| Challenges in the Design of Higher Voltage DC/DC Switching Regulators | Whitepaper | Feb 5, 2019 |
| Low profile DOSA Converters are made in Europe | Official Press Release | Oct 4, 2018 |
| Title | Type | Date |
|---|---|---|
| Increase your power density with 3D Power Packaging® | Youtube Video | Nov 17, 2020 |
| R-78/RPM Series Modular Switching Regulators | Video | May 18, 2020 |
| Mouser video- RPM Series | Youtube Video | May 8, 2019 |
| RECOM Power RPM Low-Profile DC/DC Converters | All About Circuits | Youtube Video | Mar 6, 2019 |
| DigiKey video- RPM Series | Youtube Video | Jan 27, 2016 |
| Title | Type | Description | Date |
|---|---|---|---|
| RPM-6.0-EVM-1 | Related Products | Evaluation platform for RPM-6.0 buck regulator modules. | Oct 8, 2018 |