The RPH-3.0 series, a cutting-edge Non-Isolated Step-Down Power Module, is a compact and versatile solution designed to meet challenging power conversion needs with efficiency and precision. This buck regulator power module is equipped with an integrated shielded inductor, offering a host of features to ensure optimal performance and reliability. With a maximum input voltage of 55V, this module provides a robust solution for various applications, ensuring stable and efficient voltage regulation. The output voltage is fully programmable within the range of 1 to 15V, providing flexibility to meet specific system requirements. Delivering up to 3A maximum output current, this power module is well-suited for powering a range of electronic devices and systems. Safety is a top priority, and this module comes equipped with Short Circuit Protection (SCP), Overcurrent Protection (OCP), Overvoltage Protection (OVP), and Undervoltage Lockout (UVLO) features, ensuring the longevity and protection of connected devices. The compact 10mm x 12mm x 4mm QFN package makes this power module ideal for applications with space constraints, allowing for easy integration. The use of Flip-Chip technology enhances thermal management, ensuring that the module operates efficiently even in demanding conditions. With an impressive efficiency rating of up to 91%, this Non-Isolated Step-Down Power Module not only meets but exceeds industry standards. This high efficiency not only contributes to reduced energy consumption but also minimizes heat generation, enhancing the overall reliability and lifespan of the module. The RPH-3.0 series is a state-of-the-art solution that combines cutting-edge technology with compact design and robust protection features for all consumer electronics, industrial applications, or any other project requiring a reliable point of load supply that delivers consistent and efficient performance.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RPH-3.0-CT
Focus
New
| 4.5 - 55.0 | 1 to 15 | 47-Pin QFN | 3.0 |
| |||||||
2 |
RPH-3.0-T
Focus
New
| 4.5 - 55.0 | 1 to 15 | 47-Pad QFN | 3.0 |
|
Attributes | RPH-3.0 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 15.0 |
Isolation | Non-Isolated |
Vin (V) | 4.5 - 55.0 |
Main Vout (V) | 1 to 15 |
Nr. of Outputs | Single |
Iout 1 (mA) | 3000.0 |
Mounting Type | SMD (pinless) |
Length (mm) | 10.0 |
Width (mm) | 12.0 |
Height (mm) | 4.0 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 86.0 |
Current (A) | 3.0 |
Protections | OCP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | 1-15 |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RPH-3.0-CT
Focus
New
| 15.0 | 5.0 | 4.5 - 55.0 | SMD (pinless) |
| |||
2 |
RPH-3.0-T
Focus
New
| 15.0 | 5.0 | 4.5 - 55.0 | SMD (pinless) |
|
Title | Type | Date |
---|---|---|
RPH-3.0.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Buck Switching Regulators: Principles, Performance, and Applications | Blog Article | Nov 29, 2024 |
New RPL and RPH Buck Converters Provide up to 20A | Official Press Release | Apr 11, 2024 |