The RCD-24-xxx/PL series is a step-down constant current source designed for driving high power LEDs.
The converter uses a pinless SMD open frame design to reduce cost and size. Output currents available are 300mA, 350mA, 500mA, 600mA, 700mA and 1000mA with either Class A (Suffix /A) or Class B (suffix /B) built-in EMC filtering. Despite its compact size, the RCD-PL series is fully featured with very high efficiency, wide input voltage range, high ambient operating temperature and two means of LED dimming: PWM/digital control and analogue voltage dimming. Both dimming controls are independent and can be combined. The driver is also designed to be as reliable as the LEDs it is driving, even at the full ambient operating temperature and is designed for strip lighting, wall washers and flourescent tube replacement designs, where a low profile and narrow width are demanded.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RCD-24-0.30/PL/A
| 4.5 - 36 | 2 to 35 | Open Frame | 0.3 |
| ||||||
| 2 |
|
RCD-24-0.30/PL/A-R
| 4.5 - 36 | 2 to 35 | Open Frame | 0.3 |
| ||||||
| 3 |
|
RCD-24-0.30/PL/B
| 4.5 - 36 | 2 to 35 | Open Frame | 0.3 |
| ||||||
| 4 |
|
RCD-24-0.30/PL/B-R
| 4.5 - 36 | 2 to 35 | Open Frame | 0.3 |
| ||||||
| 5 |
|
RCD-24-0.35/PL/A
| 4.5 - 36 | 2 to 35 | Open Frame | 0.35 |
| ||||||
| 6 |
|
RCD-24-0.35/PL/A-R
| 4.5 - 36 | 2 to 35 | Open Frame | 0.35 |
| ||||||
| 7 |
|
RCD-24-0.35/PL/B
| 4.5 - 36 | 2 to 35 | Open Frame | 0.35 |
| ||||||
| 8 |
|
RCD-24-0.35/PL/B-R
| 4.5 - 36 | 2 to 35 | Open Frame | 0.35 |
| ||||||
| 9 |
|
RCD-24-0.50/PL/A
| 4.5 - 36 | 2 to 35 | Open Frame | 0.5 |
| ||||||
| 10 |
|
RCD-24-0.50/PL/A-R
| 4.5 - 36 | 2 to 35 | Open Frame | 0.5 |
| ||||||
| 11 |
|
RCD-24-0.50/PL/B
| 4.5 - 36 | 2 to 35 | Open Frame | 0.5 |
| ||||||
| 12 |
|
RCD-24-0.50/PL/B-R
| 4.5 - 36 | 2 to 35 | Open Frame | 0.5 |
| ||||||
| 13 |
|
RCD-24-0.60/PL/A
| 4.5 - 36 | 2 to 35 | Open Frame | 0.6 |
| ||||||
| 14 |
|
RCD-24-0.60/PL/A-R
| 4.5 - 36 | 2 to 35 | Open Frame | 0.6 |
| ||||||
| 15 |
|
RCD-24-0.60/PL/B
| 4.5 - 36 | 2 to 35 | Open Frame | 0.6 |
| ||||||
| 16 |
|
RCD-24-0.60/PL/B-R
| 4.5 - 36 | 2 to 35 | Open Frame | 0.6 |
| ||||||
| 17 |
|
RCD-24-0.70/PL/A
| 4.5 - 36 | 2 to 35 | Open Frame | 0.7 |
| ||||||
| 18 |
|
RCD-24-0.70/PL/A-R
| 4.5 - 36 | 2 to 35 | Open Frame | 0.7 |
| ||||||
| 19 |
|
RCD-24-0.70/PL/B
| 4.5 - 36 | 2 to 35 | Open Frame | 0.7 |
| ||||||
| 20 |
|
RCD-24-0.70/PL/B-R
| 4.5 - 36 | 2 to 35 | Open Frame | 0.7 |
| ||||||
| 21 |
|
RCD-24-1.00/PL/A
| 6 - 36 | 2 to 32 | Open Frame | 1 |
| ||||||
| 22 |
|
RCD-24-1.00/PL/A-R
| 6 - 36 | 2 to 32 | Open Frame | 1 |
|
| Attributes | RCD-24/PL |
|---|---|
| Product Category | DC/DC |
| Nr. of Outputs | Single |
| Mounting Type | SMD (pinless) |
| Package Style | Open Frame |
| Length (mm) | 31 |
| Width (mm) | 11.4 |
| Height (mm) | 6.6 |
| MIN Operating Temp (°C) | -40 |
| Protections | SCP |
| Directives | RoHS 2 (6/6) |
| Operating Modes | CC, Dimming |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RCD-24-0.30/PL/A
| 10.5 | 4.5 - 36 | SMD (pinless) |
| |||
| 2 |
|
RCD-24-0.30/PL/A-R
| 10.5 | 4.5 - 36 | SMD (pinless) |
| |||
| 3 |
|
RCD-24-0.30/PL/B
| 10.5 | 4.5 - 36 | SMD (pinless) |
| |||
| 4 |
|
RCD-24-0.30/PL/B-R
| 10.5 | 4.5 - 36 | SMD (pinless) |
| |||
| 5 |
|
RCD-24-0.35/PL/A
| 12.25 | 4.5 - 36 | SMD (pinless) |
| |||
| 6 |
|
RCD-24-0.35/PL/A-R
| 12.25 | 4.5 - 36 | SMD (pinless) |
| |||
| 7 |
|
RCD-24-0.35/PL/B
| 12.25 | 4.5 - 36 | SMD (pinless) |
| |||
| 8 |
|
RCD-24-0.35/PL/B-R
| 12.25 | 4.5 - 36 | SMD (pinless) |
| |||
| 9 |
|
RCD-24-0.50/PL/A
| 17.5 | 4.5 - 36 | SMD (pinless) |
| |||
| 10 |
|
RCD-24-0.50/PL/A-R
| 17.5 | 4.5 - 36 | SMD (pinless) |
| |||
| 11 |
|
RCD-24-0.50/PL/B
| 17.5 | 4.5 - 36 | SMD (pinless) |
| |||
| 12 |
|
RCD-24-0.50/PL/B-R
| 17.5 | 4.5 - 36 | SMD (pinless) |
| |||
| 13 |
|
RCD-24-0.60/PL/A
| 21 | 4.5 - 36 | SMD (pinless) |
| |||
| 14 |
|
RCD-24-0.60/PL/A-R
| 21 | 4.5 - 36 | SMD (pinless) |
| |||
| 15 |
|
RCD-24-0.60/PL/B
| 21 | 4.5 - 36 | SMD (pinless) |
| |||
| 16 |
|
RCD-24-0.60/PL/B-R
| 21 | 4.5 - 36 | SMD (pinless) |
| |||
| 17 |
|
RCD-24-0.70/PL/A
| 24.5 | 4.5 - 36 | SMD (pinless) |
| |||
| 18 |
|
RCD-24-0.70/PL/A-R
| 24.5 | 4.5 - 36 | SMD (pinless) |
| |||
| 19 |
|
RCD-24-0.70/PL/B
| 24.5 | 4.5 - 36 | SMD (pinless) |
| |||
| 20 |
|
RCD-24-0.70/PL/B-R
| 24.5 | 4.5 - 36 | SMD (pinless) |
| |||
| 21 |
|
RCD-24-1.00/PL/A
| 32 | 6 - 36 | SMD (pinless) |
| |||
| 22 |
|
RCD-24-1.00/PL/A-R
| 32 | 6 - 36 | SMD (pinless) |
|
| Title | Type | Date |
|---|---|---|
| RCD-24_PL.pdf | Datasheet |