The RBBA3000 is a high efficiency non-isolated buck/boost converter with up to 50A output current in a half-brick case. The input voltage range is from 9-60VDC and the output voltage (0-60V) and current (0-50A) are independently set via fixed trim resistors or an external voltage. The Ishare pin has two functions: it can be used to monitor the load current in stand-alone applications or it can be used to connect three modules in parallel to double the maximum output current to 100A. Typical applications are 48V to 24V or 12V to 24V battery power conversion, electric vehicles, battery voltage stabilizers or high power laboratory DC power supplies. With appropriate cooling, the full power operating temperature extends from -40°C to +85°C and the RBBA3000-50 comes with RECOM’s standard 2 year warranty.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RBBA3000-50
Focus
| 9 - 60 | 0 to 60 | Half Brick | 50 |
|
| Attributes | RBBA3000 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 3000 |
| Isolation | Non-Isolated |
| Vin (V) | 9 - 60 |
| Main Vout (V) | 0 to 60 |
| Output Voltage Range (V) | 0 - 60 |
| MAX Iout (mA) | 50000 |
| Nr. of Outputs | Single |
| Mounting Type | THT |
| Package Style | Half Brick |
| Length (mm) | 60.6 |
| Width (mm) | 63.2 |
| Height (mm) | 13 |
| Certifications | CB, EN 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Current (A) | 50 |
| Protections | OTP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | ADJUSTABLE |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tray |
| Warranty | 2 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RBBA3000-50
Focus
| 3000 | 9 - 60 | THT |
|
| Title | Type | Date |
|---|---|---|
| RBBA3000.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| RBBA3000 Series: 3kW and smaller than a half a chocolate bar | Blog Article | Jun 18, 2024 |
| RBBA3000-50: High Current, Non-Isolated DC/DC Converter | Whitepaper | May 25, 2023 |
| Portable UAV Charger / Drone Battery Charger / Drone Charging Station | Case Study | Dec 22, 2022 |
| Converters for the Self-sufficiency of EV Charging Stations | Blog Article | Apr 9, 2021 |
| An Introduction to Buck, Boost, and Buck-Boost Converters | Blog Article | Oct 30, 2020 |
| Half-brick 3kW buck-boost converter has 98% efficiency | Official Press Release | Dec 4, 2019 |
| Psi vs Theta | Whitepaper | Feb 5, 2019 |