The RACT12-xxx series are low cost, triac-dimmable, constant current 12W LED drivers available with either 300mA, 350mA, 500mA or 700mA full-range outputs. The drivers are Class II (double insulated) meaning no earth connection is required. The phase angle dimming works with leading or trailing edge dimmers. The RACT12 is suitable for indoor locations up to 50°C ambient temperature and is certified for building into furniture for applications such as dimmable shelf lighting, cove lighting or accent lighting. It is CE marked (LVD + EMC + RoHS), EAC and has IEC61347-1/IEC61347-2-13 CB report certification.
Part Number | Power (W) | Output Voltage Range (V) | Mounting Type | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RACT12-300
| 12.0 | 20.0 - 40.0 | Screw Terminal |
| |||||||
2 |
RACT12-350
| 12.0 | 18.0 - 35.0 | Screw Terminal |
| |||||||
3 |
RACT12-500
| 12.0 | 12.0 - 24.0 | Screw Terminal |
| |||||||
4 |
RACT12-700
| 12.0 | 9.0 - 18.0 | Screw Terminal |
|
Attributes | RACT12 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 12.0 |
Isolation | Isolated |
Vin (V) | 198.0 - 264.0 |
Nr. of Outputs | Single |
Isolation (kV) | 3.75 |
Mounting Type | Screw Terminal |
Package Style | Standard |
Length (mm) | 109.0 |
Width (mm) | 40.0 |
Height (mm) | 22.0 |
Certifications | CB, CE, EN 61347-1 |
MIN Operating Temp (°C) | -20.0 |
MAX Operating Temp (°C) | 50.0 |
Protections | OLP, OTP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Packaging Type | Cardboard Box |
Operating Modes | CC, Dimming |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RACT12-300
| 12.0 | 198.0 - 264.0 | Screw Terminal |
| ||||
2 |
RACT12-350
| 12.0 | 198.0 - 264.0 | Screw Terminal |
| ||||
3 |
RACT12-500
| 12.0 | 198.0 - 264.0 | Screw Terminal |
| ||||
4 |
RACT12-700
| 12.0 | 198.0 - 264.0 | Screw Terminal |
|
Title | Type | Date |
---|---|---|
RACT12.pdf | Datasheet | |
RACT12_installation_guide.pdf | Installation | Feb 28, 2020 |