These low profile constant current LED drivers have been designed for cost-sensitive applications. The SELV outputs are suitable for both independently supplied or built-in power-supply LED luminaires. Their low profile design allows them to be invisibly built into furniture, discreetly mounted under shelves or integrated in space-restricted applications such as coving lighting, strip lighting or troffer lighting systems. The power supplies are short circuit and overload protected and come with a full 3-year warranty.
Part Number | Power (W) | Output Voltage Range (V) | Mounting Type | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RACD20-500-LP
| 20.0 | 2.0 - 40.0 | Screw Terminal |
| |||||||
2 |
RACD20-350-LP
| 21.0 | 2.0 - 59.0 | Screw Terminal |
| |||||||
3 |
RACD20-700-LP
| 22.0 | 2.0 - 31.0 | Screw Terminal |
|
Attributes | RACD20-LP |
---|---|
AC/DC or DC/DC | AC/DC |
Isolation | Isolated |
Vin (V) | 198.0 - 264.0 |
Nr. of Outputs | Single |
Isolation (kV) | 3.75 |
Mounting Type | Screw Terminal |
Package Style | Standard |
Length (mm) | 128.0 |
Width (mm) | 50.0 |
Height (mm) | 13.0 |
Certifications | CB, CE, EN 61347-1, ENEC |
MIN Operating Temp (°C) | -20.0 |
MAX Operating Temp (°C) | 45.0 |
Protections | OLP, OTP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Packaging Type | Cardboard Box |
Operating Modes | CC |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RACD20-500-LP
| 20.0 | 198.0 - 264.0 | Screw Terminal |
| ||||
2 |
RACD20-350-LP
| 21.0 | 198.0 - 264.0 | Screw Terminal |
| ||||
3 |
RACD20-700-LP
| 22.0 | 198.0 - 264.0 | Screw Terminal |
|
Title | Type | Date |
---|---|---|
RACD20-LP.pdf | Datasheet | |
RACD20-LP_installation_guide.pdf | Installation | Nov 26, 2018 |