RAC-MB1 supports the mounting of power modules such as the RACM1200-V from above, with three to four screws each on the left and right of the long sides of the housing. Access from below through the mounting base plate is therefore not required, which is helpful in dense installations where a heavily used mounting plate for fastening various components makes subsequent access difficult. Various screw placement options facilitate assembly while aiding in heat transfer through the socket. This accessory is made from stainless spring steel for durable traction and comes packaged in handy quantities.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC-MB1
|
|
Attributes | RAC-MB1 |
---|---|
AC/DC or DC/DC | AC/DC |
Length (mm) | 210.0 |
Width (mm) | 17.47 |
Height (mm) | 5.0 |
Packaging Type | Cardboard Box |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC-MB1
|
|
Title | Type | Date |
---|---|---|
RAC-MB1.pdf | Datasheet |
Title | Type | Description | Date |
---|---|---|---|
RACM1200-V | Related Products |
Series | Description | |||
---|---|---|---|---|
No Records Found
|
Series | Description | |||
---|---|---|---|---|
1 |
RACM1200-V
Focus
| 1200W AC/DC-Converter 'POWERLINE' 9"x3.8" 4kV reg |