The R-78S3.3-0.1-EVM-1/STM-1 is a breakout board developed to be used with an ST Microelectronics STEVAL STLCS01V1 SensorTile module and the R-78S3.3-0.1-EVM-1 evaluation module to demonstrate IoT applications using the SensorTile module. Functions of the SensorTile module include MEMS digital microphone, 3D accelerometer and gyroscope, 3D magnetometer, MEMS atmospheric pressure sensor and ambient temperature.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
R-78S3.3-0.1-EVM-1/STM-1
|
|
Attributes | R-78S3.3-0.1-EVM-1/STM-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Length (mm) | 25.0 |
Width (mm) | 20.0 |
Height (mm) | 2.0 |
Packaging Type | Airbag |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
R-78S3.3-0.1-EVM-1/STM-1
|
|
|
Title | Type | Date |
---|---|---|
R-78S3.3-0.1-EVM-1_STM-1.pdf | Datasheet | |
recom-gerber-files-r-78s3.3-0.1-evm-1-stm-1.zip | Gerber File | Nov 21, 2017 |
Title | Type | Date |
---|---|---|
R-78S IoT Demo Kit User Guide | Landingpage | |
Single Cell Battery Boost Switching Regulator | Jul 17, 2019 | |
R-78S Evaluation Module allows Battery Calculations | Jul 17, 2019 | |
Long operation lifetime through single AA battery for SensorTile module | Official Press Release | Apr 3, 2018 |
Title | Type | Date |
---|---|---|
R-78S Evaluation Board - Chinese Subtitles | Youtube Video | Jan 21, 2018 |
Title | Type | Description | Date |
---|---|---|---|
R-78S-0.1 | Related Products | Compatible R-78S3.3-0.1 switching regulator. |