The R-78K-2.0 series is a switching regulator module that has been designed to offer all the advantages of a switching regulator (high efficiency, wide input range, accurate output voltage regulation) but with a low cost for production quantities. Due to the R-78K-2.0’s high efficiency of up to 96% no heat-sink is required, and operation from -40 to 90°C is possible without derating. The compact TO-220 compatible SIP3 package measures only 11.5 x 8.5 x 17.5, so it saves precious board space.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R-78K1.2-2.0
Focus
| 4.5 - 36 | 1.2 | SIP3 | 2 |
| ||||||
2 |
![]() |
R-78K1.2-2.0L
Focus
| 4.5 - 36 | 1.2 | SIP3 | 2 |
| ||||||
3 |
![]() |
R-78K1.5-2.0
Focus
| 4.5 - 36 | 1.5 | SIP3 | 2 |
| ||||||
4 |
![]() |
R-78K1.5-2.0L
Focus
| 4.5 - 36 | 1.5 | SIP3 | 2 |
| ||||||
5 |
![]() |
R-78K1.8-2.0
Focus
| 4.5 - 36 | 1.8 | SIP3 | 2 |
| ||||||
6 |
![]() |
R-78K1.8-2.0L
Focus
| 4.5 - 36 | 1.8 | SIP3 | 2 |
| ||||||
7 |
![]() |
R-78K12-2.0
Focus
| 14 - 36 | 12 | SIP3 | 2 |
| ||||||
8 |
![]() |
R-78K12-2.0L
Focus
| 14 - 36 | 12 | SIP3 | 2 |
| ||||||
9 |
![]() |
R-78K15-2.0
Focus
| 18 - 36 | 15 | SIP3 | 2 |
| ||||||
10 |
![]() |
R-78K15-2.0L
Focus
| 18 - 36 | 15 | SIP3 | 2 |
| ||||||
11 |
![]() |
R-78K2.5-2.0
Focus
| 4.5 - 36 | 2.5 | SIP3 | 2 |
| ||||||
12 |
![]() |
R-78K2.5-2.0L
Focus
| 4.5 - 36 | 2.5 | SIP3 | 2 |
| ||||||
13 |
![]() |
R-78K3.3-2.0
Focus
| 4.5 - 36 | 3.3 | SIP3 | 2 |
| ||||||
14 |
![]() |
R-78K3.3-2.0L
Focus
| 4.5 - 36 | 3.3 | SIP3 | 2 |
| ||||||
15 |
![]() |
R-78K5.0-2.0
Focus
| 6.5 - 36 | 5 | SIP3 | 2 |
| ||||||
16 |
![]() |
R-78K5.0-2.0L
Focus
| 6.5 - 36 | 5 | SIP3 | 2 |
| ||||||
17 |
![]() |
R-78K9.0-2.0
Focus
| 11 - 36 | 9 | SIP3 | 2 |
| ||||||
18 |
![]() |
R-78K9.0-2.0L
Focus
| 11 - 36 | 9 | SIP3 | 2 |
|
Attributes | R-78K-2.0 |
---|---|
AC/DC or DC/DC | DC/DC |
Isolation | Non-Isolated |
Nr. of Outputs | Single |
Iout 1 (mA) | 2000 |
Mounting Type | THT |
Package Style | SIP3 |
Length (mm) | 11.5 |
Width (mm) | 8.5 |
Height (mm) | 17.5 |
Certifications | CB, EN 62368-1 |
MIN Operating Temp (°C) | -40 |
Current (A) | 2 |
Protections | SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R-78K1.2-2.0
Focus
| 2.4 | 1.2 | 4.5 - 36 | THT |
| ||
2 |
![]() |
R-78K1.2-2.0L
Focus
| 2.4 | 1.2 | 4.5 - 36 | THT |
| ||
3 |
![]() |
R-78K1.5-2.0
Focus
| 3 | 1.5 | 4.5 - 36 | THT |
| ||
4 |
![]() |
R-78K1.5-2.0L
Focus
| 3 | 1.5 | 4.5 - 36 | THT |
| ||
5 |
![]() |
R-78K1.8-2.0
Focus
| 3.6 | 1.8 | 4.5 - 36 | THT |
| ||
6 |
![]() |
R-78K1.8-2.0L
Focus
| 3.6 | 1.8 | 4.5 - 36 | THT |
| ||
7 |
![]() |
R-78K12-2.0
Focus
| 24 | 12 | 14 - 36 | THT |
| ||
8 |
![]() |
R-78K12-2.0L
Focus
| 24 | 12 | 14 - 36 | THT |
| ||
9 |
![]() |
R-78K15-2.0
Focus
| 30 | 15 | 18 - 36 | THT |
| ||
10 |
![]() |
R-78K15-2.0L
Focus
| 30 | 15 | 18 - 36 | THT |
| ||
11 |
![]() |
R-78K2.5-2.0
Focus
| 5 | 2.5 | 4.5 - 36 | THT |
| ||
12 |
![]() |
R-78K2.5-2.0L
Focus
| 5 | 2.5 | 4.5 - 36 | THT |
| ||
13 |
![]() |
R-78K3.3-2.0
Focus
| 6.6 | 3.3 | 4.5 - 36 | THT |
| ||
14 |
![]() |
R-78K3.3-2.0L
Focus
| 6.6 | 3.3 | 4.5 - 36 | THT |
| ||
15 |
![]() |
R-78K5.0-2.0
Focus
| 10 | 5 | 6.5 - 36 | THT |
| ||
16 |
![]() |
R-78K5.0-2.0L
Focus
| 10 | 5 | 6.5 - 36 | THT |
| ||
17 |
![]() |
R-78K9.0-2.0
Focus
| 18 | 9 | 11 - 36 | THT |
| ||
18 |
![]() |
R-78K9.0-2.0L
Focus
| 18 | 9 | 11 - 36 | THT |
|
Title | Type | Date |
---|---|---|
R-78K-2.0.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Official Press Release | |
| Official Press Release | Sep 6, 2023 |
Title | Type | Date |
---|---|---|
| Youtube Video | Jul 10, 2023 |