The R-78K-0.5 series is a switching regulator module that has been designed to offer all the advantages of a switching regulator (high efficiency, wide input range, accurate output voltage regulation) but with a low cost for production quantities. Due to the R-78K-0.5’s high efficiency of up to 96%, no heat-sink is required, and full load operation from -40 to 90°C is possible. The compact TO-220 compatible SIP3 package measures only 11.5 x 7.55 x 10.2mm, so it saves precious board space.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R-78K1.5-0.5
Focus
| 4.5 - 36 | 1.5 | SIP3 | 0.5 |
| ||||||
| 2 |
|
R-78K1.8-0.5
Focus
| 4.5 - 36 | 1.8 | SIP3 | 0.5 |
| ||||||
| 3 |
|
R-78K12-0.5
Focus
| 15 - 36 | 12 | SIP3 | 0.5 |
| ||||||
| 4 |
|
R-78K15-0.5
Focus
| 18 - 36 | 15 | SIP3 | 0.5 |
| ||||||
| 5 |
|
R-78K2.5-0.5
Focus
| 4.5 - 36 | 2.5 | SIP3 | 0.5 |
| ||||||
| 6 |
|
R-78K3.3-0.5
Focus
| 4.5 - 36 | 3.3 | SIP3 | 0.5 |
| ||||||
| 7 |
|
R-78K5.0-0.5
Focus
| 6.5 - 36 | 5 | SIP3 | 0.5 |
| ||||||
| 8 |
|
R-78K6.5-0.5
Focus
| 8 - 36 | 6.5 | SIP3 | 0.5 |
| ||||||
| 9 |
|
R-78K9.0-0.5
Focus
| 12 - 36 | 9 | SIP3 | 0.5 |
|
| Attributes | R-78K-0.5 |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Isolation | Non-Isolated |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 500 |
| Mounting Type | THT |
| Package Style | SIP3 |
| Length (mm) | 11.5 |
| Width (mm) | 7.55 |
| Height (mm) | 10.2 |
| Certifications | EN 62368-1 |
| MIN Operating Temp (°C) | -40 |
| Current (A) | 0.5 |
| Protections | SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R-78K1.5-0.5
Focus
| 0.75 | 1.5 | 4.5 - 36 | THT |
| ||
| 2 |
|
R-78K1.8-0.5
Focus
| 0.9 | 1.8 | 4.5 - 36 | THT |
| ||
| 3 |
|
R-78K12-0.5
Focus
| 6 | 12 | 15 - 36 | THT |
| ||
| 4 |
|
R-78K15-0.5
Focus
| 7.5 | 15 | 18 - 36 | THT |
| ||
| 5 |
|
R-78K2.5-0.5
Focus
| 1.25 | 2.5 | 4.5 - 36 | THT |
| ||
| 6 |
|
R-78K3.3-0.5
Focus
| 1.65 | 3.3 | 4.5 - 36 | THT |
| ||
| 7 |
|
R-78K5.0-0.5
Focus
| 2.5 | 5 | 6.5 - 36 | THT |
| ||
| 8 |
|
R-78K6.5-0.5
Focus
| 3.25 | 6.5 | 8 - 36 | THT |
| ||
| 9 |
|
R-78K9.0-0.5
Focus
| 4.5 | 9 | 12 - 36 | THT |
|
| Title | Type | Date |
|---|---|---|
| R-78K-0.5.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| R-78Kxx Switching Regulators Feature Enhanced Performance | Official Press Release |
| Title | Type | Date |
|---|---|---|
| Latest RECOM DC/DC Upgrades: Heightened Performance Without Heightened Price | Youtube Video | Jul 10, 2023 |