The R-78E series is a switching regulator module that has been designed to offer all the advantages of a switching regulator (high efficiency, wide input range, accurate output voltage regulation) but with a low cost for production quantities. Due to the R-78E’s high efficiency of up to 95% no heat-sink is required. The compact TO-220 compatible SIP3 package measures only 11.6 x 8.5 x 10.4mm, so it saves precious board space.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R-78E12-0.5
| 15 - 28 | 12 | SIP3 | 0.5 |
| ||||||
| 2 |
|
R-78E15-0.5
| 18 - 28 | 15 | SIP3 | 0.5 |
| ||||||
| 3 |
|
R-78E3.3-0.5
| 6 - 28 | 3.3 | SIP3 | 0.5 |
| ||||||
| 4 |
|
R-78E5.0-0.5
| 7 - 28 | 5 | SIP3 | 0.5 |
| ||||||
| 5 |
|
R-78E9.0-0.5
| 12 - 28 | 9 | SIP3 | 0.5 |
|
| Attributes | R-78E-0.5 |
|---|---|
| Product Category | DC/DC |
| Isolation | Non-Isolated |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 500 |
| Mounting Type | THT |
| Package Style | SIP3 |
| Length (mm) | 11.6 |
| Width (mm) | 8.5 |
| Height (mm) | 10.4 |
| Certifications | EN 55032, EN 60950-1, IEC 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Current (A) | 0.5 |
| Protections | SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
R-78E12-0.5
| 6 | 12 | 15 - 28 | THT |
| ||
| 2 |
|
R-78E15-0.5
| 7.5 | 15 | 18 - 28 | THT |
| ||
| 3 |
|
R-78E3.3-0.5
| 1.65 | 3.3 | 6 - 28 | THT |
| ||
| 4 |
|
R-78E5.0-0.5
| 2.5 | 5 | 7 - 28 | THT |
| ||
| 5 |
|
R-78E9.0-0.5
| 4.5 | 9 | 12 - 28 | THT |
|
| Title | Type | Date |
|---|---|---|
| R-78E-0.5.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Isolated 1W and 2W Converters meet the needs of many Applications | Blog Article | Jun 2, 2023 |
| Light Rail Gets A Go-Ahead / Railway Power Supply For Rail Crossing Signal | Case Study | Dec 22, 2022 |
| How to avoid financial and legal disaster by correctly sourcing your components | Landingpage | Feb 6, 2019 |
| Title | Type | Date |
|---|---|---|
| R-78/RPM Series Modular Switching Regulators - Digikey | Video | May 18, 2020 |
| RECOM R-78 Switching Regulator Demo | Arrow.com | Youtube Video | Jan 25, 2018 |