The R-78AAxx-0.5SMD series are adjustable output non-isolated buck converters that meet the requirements for RoHS 10/10 as well as the reflow soldering temperatures associated with vapor phase soldering, making these high efficiency switching regulators ideally suited to modern pick-and-place mass production. The efficiency of up to 97% means that very little energy is wasted as heat. The additional features of remote on/off control, continuous short circuit protection and adjustable output voltages will find many uses in the battery-powered, industrial, medical and automotive markets.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
R-78AA1.5-0.5SMD
| 4.75 - 30 | 1.5 | SMD 10 Pin | 0.5 |
| |||||||
2 |
R-78AA1.5-0.5SMD-R
| 4.75 - 30 | 1.5 | SMD 10 Pin | 0.5 |
| |||||||
3 |
R-78AA1.8-0.5SMD
| 4.75 - 32 | 1.5 to 3 | SMD 10 Pin | 0.5 |
| |||||||
4 |
R-78AA1.8-0.5SMD-R
| 4.75 - 32 | 1.5 to 3 | SMD 10 Pin | 0.5 |
| |||||||
5 |
R-78AA12-0.5SMD
| 15 - 32 | 4.5 to 12.6 | SMD 10 Pin | 0.5 |
| |||||||
6 |
R-78AA12-0.5SMD-R
| 15 - 32 | 4.5 to 12.6 | SMD 10 Pin | 0.5 |
| |||||||
7 |
R-78AA15-0.5SMD
| 18 - 32 | 15 | SMD 10 Pin | 0.5 |
| |||||||
8 |
R-78AA15-0.5SMD-R
| 18 - 32 | 15 | SMD 10 Pin | 0.5 |
| |||||||
9 |
R-78AA2.5-0.5SMD
| 4.75 - 32 | 1.5 to 3 | SMD 10 Pin | 0.5 |
| |||||||
10 |
R-78AA2.5-0.5SMD-R
| 4.75 - 32 | 1.5 to 3 | SMD 10 Pin | 0.5 |
| |||||||
11 |
R-78AA3.3-0.5SMD
| 4.75 - 32 | 3 to 5.5 | SMD 10 Pin | 0.5 |
| |||||||
12 |
R-78AA3.3-0.5SMD-R
| 4.75 - 32 | 3 to 5.5 | SMD 10 Pin | 0.5 |
| |||||||
13 |
R-78AA5.0-0.5SMD
| 6.5 - 32 | 3 to 8 | SMD 10 Pin | 0.5 |
| |||||||
14 |
R-78AA5.0-0.5SMD-R
| 6.5 - 32 | 3 to 8 | SMD 10 Pin | 0.5 |
| |||||||
15 |
R-78AA6.5-0.5SMD
| 8 - 32 | 3.3 to 11 | SMD 10 Pin | 0.5 |
| |||||||
16 |
R-78AA6.5-0.5SMD-R
| 8 - 32 | 3.3 to 11 | SMD 10 Pin | 0.5 |
| |||||||
17 |
R-78AA9.0-0.5SMD
| 11 - 32 | 4.5 to 12.6 | SMD 10 Pin | 0.5 |
| |||||||
18 |
R-78AA9.0-0.5SMD-R
| 11 - 32 | 4.5 to 12.6 | SMD 10 Pin | 0.5 |
|
Attributes | R-78AA-0.5 |
---|---|
AC/DC or DC/DC | DC/DC |
Isolation | Non-Isolated |
Nr. of Outputs | Single |
Iout 1 (mA) | 500 |
Mounting Type | SMD |
Package Style | SMD 10 Pin |
Length (mm) | 15.3 |
Width (mm) | 9.6 |
Height (mm) | 8.8 |
Certifications | EN 55032, EN 60950-1, IEC 60950-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 71 |
Current (A) | 0.5 |
Protections | SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
R-78AA1.5-0.5SMD
| 0.75 | 1.5 | 4.75 - 30 | SMD |
| |||
2 |
R-78AA1.5-0.5SMD-R
| 0.75 | 1.5 | 4.75 - 30 | SMD |
| |||
3 |
R-78AA1.8-0.5SMD
| 0.9 | 1.8 | 4.75 - 32 | SMD |
| |||
4 |
R-78AA1.8-0.5SMD-R
| 0.9 | 1.8 | 4.75 - 32 | SMD |
| |||
5 |
R-78AA12-0.5SMD
| 6 | 12 | 15 - 32 | SMD |
| |||
6 |
R-78AA12-0.5SMD-R
| 6 | 12 | 15 - 32 | SMD |
| |||
7 |
R-78AA15-0.5SMD
| 7.5 | 15 | 18 - 32 | SMD |
| |||
8 |
R-78AA15-0.5SMD-R
| 7.5 | 15 | 18 - 32 | SMD |
| |||
9 |
R-78AA2.5-0.5SMD
| 1.25 | 2.5 | 4.75 - 32 | SMD |
| |||
10 |
R-78AA2.5-0.5SMD-R
| 1.25 | 2.5 | 4.75 - 32 | SMD |
| |||
11 |
R-78AA3.3-0.5SMD
| 1.65 | 3.3 | 4.75 - 32 | SMD |
| |||
12 |
R-78AA3.3-0.5SMD-R
| 1.65 | 3.3 | 4.75 - 32 | SMD |
| |||
13 |
R-78AA5.0-0.5SMD
| 2.5 | 5 | 6.5 - 32 | SMD |
| |||
14 |
R-78AA5.0-0.5SMD-R
| 2.5 | 5 | 6.5 - 32 | SMD |
| |||
15 |
R-78AA6.5-0.5SMD
| 3.25 | 6.5 | 8 - 32 | SMD |
| |||
16 |
R-78AA6.5-0.5SMD-R
| 3.25 | 6.5 | 8 - 32 | SMD |
| |||
17 |
R-78AA9.0-0.5SMD
| 4.5 | 9 | 11 - 32 | SMD |
| |||
18 |
R-78AA9.0-0.5SMD-R
| 4.5 | 9 | 11 - 32 | SMD |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
R-78AA-0.5.pdf | Datasheet |