The R-78xx-Series high efficiency switching regulators are ideally suited to replace 78xx linear regultors and are pin compatible. The efficiency of up to 97% means that very little energy is wasted as heat so there is no need for any heat sinks with their additional space and mounting costs. Low ripple and noise figures and short circuit, overload and over-temperature protection round off the specifications of this versatile converter series. This R-78xx-0.5 is fully certified to EN55032 EMC Standard and for IEC/EN-60950-1 + AM2 Safety.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
R-781.5-0.5
| 4.75 - 30.0 | 1.5 | SIP3 | 0.5 |
| |||||||
2 |
R-781.8-0.5
| 4.75 - 32.0 | 1.8 | SIP3 | 0.5 |
| |||||||
3 |
R-7812-0.5
| 15.0 - 32.0 | 12 | SIP3 | 0.5 |
| |||||||
4 |
R-7815-0.5
| 18.0 - 32.0 | 15 | SIP3 | 0.5 |
| |||||||
5 |
R-782.5-0.5
| 4.75 - 32.0 | 2.5 | SIP3 | 0.5 |
| |||||||
6 |
R-783.3-0.5
| 4.75 - 32.0 | 3.3 | SIP3 | 0.5 |
| |||||||
7 |
R-785.0-0.5
| 6.5 - 32.0 | 5 | SIP3 | 0.5 |
| |||||||
8 |
R-786.5-0.5
| 8.0 - 32.0 | 6.5 | SIP3 | 0.5 |
| |||||||
9 |
R-789.0-0.5
| 11.0 - 32.0 | 9 | SIP3 | 0.5 |
|
Attributes | R-78-0.5 |
---|---|
AC/DC or DC/DC | DC/DC |
Isolation | Non-Isolated |
Nr. of Outputs | Single |
Iout 1 (mA) | 500.0 |
Mounting Type | THT |
Package Style | SIP3 |
Length (mm) | 11.5 |
Width (mm) | 7.55 |
Height (mm) | 10.2 |
Certifications | EN 55032, EN 60950-1, IEC 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 71.0 |
Current (A) | 0.5 |
Protections | SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
R-781.5-0.5
| 0.75 | 1.5 | 4.75 - 30.0 | THT |
| |||
2 |
R-781.8-0.5
| 0.9 | 1.8 | 4.75 - 32.0 | THT |
| |||
3 |
R-7812-0.5
| 6.0 | 12.0 | 15.0 - 32.0 | THT |
| |||
4 |
R-7815-0.5
| 7.5 | 15.0 | 18.0 - 32.0 | THT |
| |||
5 |
R-782.5-0.5
| 1.25 | 2.5 | 4.75 - 32.0 | THT |
| |||
6 |
R-783.3-0.5
| 1.65 | 3.3 | 4.75 - 32.0 | THT |
| |||
7 |
R-785.0-0.5
| 2.5 | 5.0 | 6.5 - 32.0 | THT |
| |||
8 |
R-786.5-0.5
| 3.25 | 6.5 | 8.0 - 32.0 | THT |
| |||
9 |
R-789.0-0.5
| 4.5 | 9.0 | 11.0 - 32.0 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
R-78-0.5.pdf | Datasheet |
Title | Type | Date |
---|---|---|
R-78/RPM Series Modular Switching Regulators | Video | May 8, 2020 |
RECOM R78 Series | Youtube Video | Jan 26, 2015 |