The R-6xxx series is a high performance 1.5V to 15V (18V), 1.1 Amp to 2Amp, 12-Pin SIP (single in-line package) switching regulator. The Synchronous rectification yields excellent efficiencies up to 97%. Short circuit protection reduces the short circuit input current to under 50mA.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
R-611.8D
| 9.0 - 32.0 | 1.5 to 3.6 | SIP12 | 1.0 |
| |||||||
2 |
R-611.8P
| 9.0 - 32.0 | 1.5 to 3.6 | SIP12 | 1.0 |
| |||||||
3 |
R-6112D
| 14.0 - 32.0 | 3.3 to 15 | SIP12 | 1.0 |
| |||||||
4 |
R-6112P
| 14.0 - 32.0 | 3.3 to 15 | SIP12 | 1.0 |
| |||||||
5 |
R-612.5D
| 9.0 - 32.0 | 1.5 to 4.5 | SIP12 | 1.0 |
| |||||||
6 |
R-612.5P
| 9.0 - 32.0 | 1.5 to 4.5 | SIP12 | 1.0 |
| |||||||
7 |
R-613.3D
| 9.0 - 32.0 | 1.8 to 6 | SIP12 | 1.0 |
| |||||||
8 |
R-613.3P
| 9.0 - 32.0 | 1.8 to 6 | SIP12 | 1.0 |
| |||||||
9 |
R-615.0D
| 9.0 - 32.0 | 1.8 to 9 | SIP12 | 1.0 |
| |||||||
10 |
R-615.0P
| 9.0 - 32.0 | 1.8 to 9 | SIP12 | 1.0 |
| |||||||
11 |
R-619.0D
| 11.0 - 32.0 | 3.3 to 15 | SIP12 | 1.0 |
| |||||||
12 |
R-619.0P
| 11.0 - 32.0 | 3.3 to 15 | SIP12 | 1.0 |
| |||||||
13 |
R-621.8D
| 9.0 - 32.0 | 1.5 to 3.6 | SIP12 | 2.0 |
| |||||||
14 |
R-621.8P
| 9.0 - 32.0 | 1.5 to 3.6 | SIP12 | 2.0 |
| |||||||
15 |
R-6212D
| 14.0 - 32.0 | 3.3 to 15 | SIP12 | 2.0 |
| |||||||
16 |
R-6212P
| 14.0 - 32.0 | 3.3 to 15 | SIP12 | 2.0 |
| |||||||
17 |
R-622.5D
| 9.0 - 32.0 | 1.5 to 4.5 | SIP12 | 2.0 |
| |||||||
18 |
R-622.5P
| 9.0 - 32.0 | 1.5 to 4.5 | SIP12 | 2.0 |
| |||||||
19 |
R-623.3D
| 9.0 - 32.0 | 1.8 to 6 | SIP12 | 2.0 |
| |||||||
20 |
R-623.3P
| 9.0 - 32.0 | 1.8 to 6 | SIP12 | 2.0 |
| |||||||
21 |
R-625.0D
| 9.0 - 32.0 | 1.8 to 9 | SIP12 | 2.0 |
| |||||||
22 |
R-625.0P
| 9.0 - 32.0 | 1.8 to 9 | SIP12 | 2.0 |
| |||||||
23 |
R-629.0D
| 11.0 - 32.0 | 3.3 to 15 | SIP12 | 2.0 |
| |||||||
24 |
R-629.0P
| 11.0 - 32.0 | 3.3 to 15 | SIP12 | 2.0 |
|
Attributes | R-6 |
---|---|
AC/DC or DC/DC | DC/DC |
Isolation | Non-Isolated |
Nr. of Outputs | Single |
Mounting Type | THT |
Package Style | SIP12 |
Length (mm) | 32.2 |
Width (mm) | 9.1 |
Height (mm) | 15.0 |
Certifications | EN 60950-1, IEC 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 85.0 |
Protections | SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
R-611.8D
| 3.6 | 9.0 - 32.0 | THT |
| ||||
2 |
R-611.8P
| 3.6 | 9.0 - 32.0 | THT |
| ||||
3 |
R-6112D
| 15.0 | 14.0 - 32.0 | THT |
| ||||
4 |
R-6112P
| 15.0 | 14.0 - 32.0 | THT |
| ||||
5 |
R-612.5D
| 4.5 | 9.0 - 32.0 | THT |
| ||||
6 |
R-612.5P
| 4.5 | 9.0 - 32.0 | THT |
| ||||
7 |
R-613.3D
| 6.0 | 9.0 - 32.0 | THT |
| ||||
8 |
R-613.3P
| 6.0 | 9.0 - 32.0 | THT |
| ||||
9 |
R-615.0D
| 9.0 | 9.0 - 32.0 | THT |
| ||||
10 |
R-615.0P
| 9.0 | 9.0 - 32.0 | THT |
| ||||
11 |
R-619.0D
| 15.0 | 11.0 - 32.0 | THT |
| ||||
12 |
R-619.0P
| 15.0 | 11.0 - 32.0 | THT |
| ||||
13 |
R-621.8D
| 7.2 | 9.0 - 32.0 | THT |
| ||||
14 |
R-621.8P
| 7.2 | 9.0 - 32.0 | THT |
| ||||
15 |
R-6212D
| 30.0 | 14.0 - 32.0 | THT |
| ||||
16 |
R-6212P
| 30.0 | 14.0 - 32.0 | THT |
| ||||
17 |
R-622.5D
| 9.0 | 9.0 - 32.0 | THT |
| ||||
18 |
R-622.5P
| 9.0 | 9.0 - 32.0 | THT |
| ||||
19 |
R-623.3D
| 12.0 | 9.0 - 32.0 | THT |
| ||||
20 |
R-623.3P
| 12.0 | 9.0 - 32.0 | THT |
| ||||
21 |
R-625.0D
| 18.0 | 9.0 - 32.0 | THT |
| ||||
22 |
R-625.0P
| 18.0 | 9.0 - 32.0 | THT |
| ||||
23 |
R-629.0D
| 30.0 | 11.0 - 32.0 | THT |
| ||||
24 |
R-629.0P
| 30.0 | 11.0 - 32.0 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
R-6.pdf | Datasheet |