The RSPxxx-168 is a surge protector module designed to protect DC/DC converters from railway over-voltage transients up to 385VDC.
The output voltage tracks the input voltage in the range of 40-165VDC, thereafter the output voltage is clamped to 168VDC.
The RSP20-168 is a DIP24 module that can be simply inserted in series with the input of the RP08-110xxSAW, RP08-110xxDAW, RP20-110xxSFR and RP20-110xxDFR converter families to make them compliant to both RIA12 and NF F 01-510 surge immunity specifications.
The RSP150-168 is a board-mount module that can be simply inserted in series with the input of the RP40-110xxSFR, RP75H-110xxSRW, RP90Q-110xxSRW, RPA100H-110xxSRUW, RPA120H-110xxSRW and RP120Q-110xxSRW converter families to make them compliant to both RIA12 and NF F 01-510 surge immunity specifications.
The RSP300-168 is a board-mount module that can be simply inserted in series with the input of the RP180H-110xxSRW, RPA200H-110xxSRUW and RP240H-110xxSRW converter families to make them compliant to both RIA12 and NF F 01-510 surge immunity specifications.
| Attributes | RSP20-168 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 20 |
| Vin (V) | 40 - 160 |
| Main Vout (V) | 168 |
| Mounting Type | THT |
| Package Style | DIP24 |
| Length (mm) | 31.8 |
| Width (mm) | 20.3 |
| Height (mm) | 10.2 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 95 |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Title | Type | Date |
|---|---|---|
| RSPxxx-168.pdf | Datasheet | |
| RSP20-168.step | 2D/3D | Jul 25, 2019 |
| Title | Type | Date |
|---|---|---|
| Operational Reliability: A Key Metric for Industrial Power Supplies | Blog Article | Oct 4, 2024 |
| More Power For Rail Computing / On-Board Computer For Transportation | Case Study | Dec 22, 2022 |
| Railway Power Supplies | May 22, 2019 | |
| 385VDC Surge Protectors for Railway Converters | Official Press Release | Jun 8, 2018 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RP03-11005DRAW
Focus
| 3W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 2 |
|
RP03-11005SRAW
Focus
| 3W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 3 |
|
RP03-11012DRAW
Focus
| 3W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 4 |
|
RP03-11012SRAW
Focus
| 3W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 5 |
|
RP03-11015DRAW
Focus
| 3W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 6 |
|
RP03-11015SRAW
Focus
| 3W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 7 |
|
RP03-11024SRAW
Focus
| 3W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 8 |
|
RP03-1103.3SRAW
Focus
| 3W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 9 |
|
RP06-11005DRAW
Focus
| 6W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 10 |
|
RP06-11005SRAW
Focus
| 6W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 11 |
|
RP06-11012DRAW
Focus
| 6W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 12 |
|
RP06-11012SRAW
Focus
| 6W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 13 |
|
RP06-11015DRAW
Focus
| 6W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 14 |
|
RP06-11015SRAW
Focus
| 6W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 15 |
|
RP06-11024SRAW
Focus
| 6W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 16 |
|
RP06-1103.3SRAW
Focus
| 6W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 17 |
|
RP08-11005DAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 18 |
|
RP08-11005DAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 19 |
|
RP08-11005SAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 20 |
|
RP08-11005SAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 21 |
|
RP08-11012DAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 22 |
|
RP08-11012DAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 23 |
|
RP08-11012SAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 24 |
|
RP08-11012SAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 25 |
|
RP08-11015DAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 26 |
|
RP08-11015DAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 27 |
|
RP08-11015SAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 28 |
|
RP08-11015SAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 29 |
|
RP08-1103.3SAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 30 |
|
RP08-1103.3SAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 31 |
|
RP08-2405DAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 32 |
|
RP08-2405DAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 33 |
|
RP08-2405SAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 34 |
|
RP08-2405SAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 35 |
|
RP08-2412DAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 36 |
|
RP08-2412DAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 37 |
|
RP08-2412SAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 38 |
|
RP08-2412SAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 39 |
|
RP08-2415DAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 40 |
|
RP08-2415DAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 41 |
|
RP08-2415SAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 42 |
|
RP08-2415SAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 43 |
|
RP08-243.3SAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 44 |
|
RP08-243.3SAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 45 |
|
RP08-4805DAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 46 |
|
RP08-4805DAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 47 |
|
RP08-4805SAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 48 |
|
RP08-4805SAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 49 |
|
RP08-4812DAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 50 |
|
RP08-4812DAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 51 |
|
RP08-4812SAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 52 |
|
RP08-4812SAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 53 |
|
RP08-4815DAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 54 |
|
RP08-4815DAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 55 |
|
RP08-4815SAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 56 |
|
RP08-4815SAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 57 |
|
RP08-483.3SAW
Focus
| 8W DC/DC-Converter 'POWERLINE' DIP24 1.6kV reg 4:1 | |
| 58 |
|
RP08-483.3SAW/SMD
Focus
| 8W DC/DC-Converter 'POWERLINE' SMD 1.6kV reg 4:1 | |
| 59 |
|
RP10-11005DRAW
Focus
| 10W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 60 |
|
RP10-11005SRAW
Focus
| 10W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 61 |
|
RP10-11012DRAW
Focus
| 10W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 62 |
|
RP10-11012SRAW
Focus
| 10W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 63 |
|
RP10-11015DRAW
Focus
| 10W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 64 |
|
RP10-11015SRAW
Focus
| 10W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 65 |
|
RP10-11024SRAW
Focus
| 10W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 66 |
|
RP10-1103.3SRAW
Focus
| 10W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 67 |
|
RP10-1105.1SRAW
Focus
| 10W DC/DC-Converter 'POWERLINE' DIP24 3kV reg 4:1 | |
| 68 |
|
RPA20-11005DFR
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 69 |
|
RPA20-11005DFR/N
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 70 |
|
RPA20-11005SFR
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 71 |
|
RPA20-11005SFR/N
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 72 |
|
RPA20-11012DFR
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 73 |
|
RPA20-11012DFR/N
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 74 |
|
RPA20-11012SFR
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 75 |
|
RPA20-11012SFR/N
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 76 |
|
RPA20-11015DFR
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 77 |
|
RPA20-11015DFR/N
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 78 |
|
RPA20-11015SFR
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 79 |
|
RPA20-11015SFR/N
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 80 |
|
RPA20-11024SFR
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 81 |
|
RPA20-11024SFR/N
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 82 |
|
RPA20-1105.1SFR
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 83 |
|
RPA20-1105.1SFR/N
Focus
| 20W DC/DC-Converter 'POWERLINE' 1.6"x1" 3kV reg 4:1 | |
| 84 |
|
RP12-11005SAR/N
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 85 |
|
RP12-11005SAR/P
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 86 |
|
RP12-11005SAR/XC
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 87 |
|
RP12-11012DAR/N
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 88 |
|
RP12-11012DAR/P
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 89 |
|
RP12-11012DAR/XC
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 90 |
|
RP12-11012SAR/N
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 91 |
|
RP12-11012SAR/P
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 92 |
|
RP12-11012SAR/XC
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 93 |
|
RP12-11015DAR/N
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 94 |
|
RP12-11015DAR/P
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 95 |
|
RP12-11015DAR/XC
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 96 |
|
RP12-11015SAR/N
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 97 |
|
RP12-11015SAR/P
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 98 |
|
RP12-11015SAR/XC
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 99 |
|
RP12-11024DAR/N
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 100 |
|
RP12-11024DAR/P
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 101 |
|
RP12-11024DAR/XC
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 102 |
|
RP12-11024SAR/N
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 103 |
|
RP12-11024SAR/P
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 104 |
|
RP12-11024SAR/XC
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 105 |
|
RP12-1103.3SAR/N
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 106 |
|
RP12-1103.3SAR/P
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 107 |
|
RP12-1103.3SAR/XC
| 12W DC/DC-Converter 'POWERLINE' 1"x1" 3kV reg | |
| 108 |
|
RP20-11005SFR/N
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 109 |
|
RP20-11005SFR/N-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 110 |
|
RP20-11005SFR/P
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 111 |
|
RP20-11005SFR/P-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 112 |
|
RP20-11005SFR/XC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 113 |
|
RP20-11005SFR/XC-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 114 |
|
RP20-11012DFR/N
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 115 |
|
RP20-11012DFR/N-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 116 |
|
RP20-11012DFR/P
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 117 |
|
RP20-11012DFR/P-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 118 |
|
RP20-11012DFR/XC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 119 |
|
RP20-11012DFR/XC-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 120 |
|
RP20-11012SFR/N
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 121 |
|
RP20-11012SFR/N-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 122 |
|
RP20-11012SFR/P
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 123 |
|
RP20-11012SFR/P-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 124 |
|
RP20-11012SFR/XC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 125 |
|
RP20-11012SFR/XC-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 126 |
|
RP20-11015DFR/N
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 127 |
|
RP20-11015DFR/N-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 128 |
|
RP20-11015DFR/P
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 129 |
|
RP20-11015DFR/P-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 130 |
|
RP20-11015DFR/XC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 131 |
|
RP20-11015DFR/XC-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 132 |
|
RP20-11015SFR/N
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 133 |
|
RP20-11015SFR/N-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 134 |
|
RP20-11015SFR/P
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 135 |
|
RP20-11015SFR/P-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 136 |
|
RP20-11015SFR/XC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 137 |
|
RP20-11015SFR/XC-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 138 |
|
RP20-1103.3SFR/N
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 139 |
|
RP20-1103.3SFR/N-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 140 |
|
RP20-1103.3SFR/P
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 141 |
|
RP20-1103.3SFR/P-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 142 |
|
RP20-1103.3SFR/XC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 | |
| 143 |
|
RP20-1103.3SFR/XC-HC
| 20W DC/DC-Converter 'POWERLINE' 2"x1" 2.25kV reg 4:1 |